FANUC Cobots Ramp Up Clack Corp’s Water Softener Parts Production

Clack Corporation increased efficiency and precision by automating manual trimming and production processes with FANUC robots.

Published
Last Updated
Share Facebook X LinkedIn Email

Challenges

01

Optimize inefficient manual processes, like trimming

02

Improve production and focus on important specs

03

Find a trustworthy automation partner with a solid support network

Results

Optimization
Increased productivity
Delivery
Improved efficiency
Precision positioning
Enhanced precision
Machine uptime
User-friendly, adaptable automation

Story

For more than 75 years, Clack has been a leading provider of water treatment parts.

To better address the demand for their products, Clack Corporation wanted to automate their processes to improve the efficiency and precision of production. Because they manufacture three out of four parts necessary to create a water softener, Clack needed to ensure the quality of its products in a scalable way.

The integration of FANUC robots made it easy to automate manual processes like trimming to increase production efficiency and reduce the margin of human error, while also allowing them to focus on measuring important metrics and maintaining high-quality standards.

Richard clack9c01dc1e3ead4b399645387da32c68b1
"

FANUC is easier to program, easier to troubleshoot, and more importantly, you have local technicians who can help us. With a lot of robotics, we want to be with someone who knows what they’re doing.

Richard Clack CEO & President – Clack Corporation

FANUC Products Used

Green and black FANUC collaborative robotic CR-15iA arm (CR series) mounted on a black base, shown in a curved reaching pose against a white background."
Collaborative

CR-15iA

FANUC CR‑15iA is a 6‑axis collaborative robot with a 15 kg payload, offering extended reach and flexibility for a wide range of material‑handling applications.

Max Payload:
15 kg
Reach:
1441 mm
View CR-15iA
M-710iC/50
Articulated Robots

M-710iC/50

The FANUC M‑710iC/50 is a compact 6 axis robot popular for machine tending, grinding, polishing, deburring, water jet cutting and washing applications.

Max Payload:
50 kg
Reach:
2050 mm
View M-710iC/50
Clack corporation
End User

About Clack Corporation

Clack Corporation is a water treatment business that began in Wisconsin shortly after WWII. This family-owned business is one of a few who still proudly claim to label all of their manufactured products as “Made in the USA.” They manufacture most of the components necessary for the construction of water softeners.

Visit Website