Length: mm
0700 mm
Width: mm
Height: mm
Z-stroke: mm
- Maximum distance spindle will travel
Benefits of Advanced Model:
- Greater Z-axis Stroke (400mm)
- Servo Turret
- Faster Tool - Change Time
- Column design change, increased tool and part clearance
- Increased Y-Axis clearance to column
- Greater Tool Weight Capacity
- Improved Y-Axis Way Covers
- Improved Z-Axis Way Covers
- Improved Spindle Head Cover
- Improved Electrical Cabinet Design
- Power Fail Backup Module Included
4 Axis Impeller Demo
Surface meters per minute
Smallest cutting tool diameter
mm
RPM
Largest cutting tool diameter
mm
.RPM
Complete form to see spindle recommendations
Standard Spindle
- High rigidity preloaded cartridge with standard spindle
- 11kW / 14.75HP 1min. | 53Nm / 39ft-lb 1min.
- Spindle cartridge allows for heavy side loading and large cutting tools
- Standard spindle is 2/3 capability of high torque spindle
- Large face-mill - 100mm dia
- General machining of all materials
High Torque Spindle
- High rigidity preloaded cartridge with standard spindle
- 14kW / 18.8HP 1min. | 80Nm / 59ft-lb 1min. | 100Nm / 73.8t-lb peak
- Spindle cartridge allows for heavy side loading and large cutting tools
- Increased tapping speed 6K RPM
- Intended for following machining
- Heavy material removal
- Large hole drilling / tapping
- Large face-mill - 100mm dia
- Mostly steel / iron application and other difficult to cut materials
High Acceleration Spindle
- High rigidity preloaded cartridge with High speed spindle limited at 10K
- 26kW / 34.9HP 1min. | 35Nm / 25.8ft-lb 1min.
- Spindle cartridge allows for heavy side loading and large cutting tools
- Increased tapping speed 6k RPM
- Intended for following machining
- Heavy material removal at higher end of 10K RPM (ideally over 7K RPM)
- Large hole drilling / tapping at higher end of 10K RPM (ideally over 7K RPM)
- Large face-mill - 100mm dia
- Mostly Aluminum application and other materials that cut at high surface speed
High Speed Spindle
- Standard rigidity with lightly preloaded bearing cartridge with 24K spindle
- 26kW / 34.9HP 1min. | 35Nm / 25.8ft-lb 1min.
- Spindle cartridge designed for high RPM applications
- Intended for following machining
- High speed material removal at higher speeds (ideally over 7K RPM)
- Lower side loading capability due to ceramic bearings and low preload
- Mostly Aluminum application and other materials that cut at high surface speed
- Finishing at higher speeds 18k-24k

14 Tool Benefits
- Improved tool change time on standard model
- Increased tool area
21 Tool Benefits
- Recommend for applications with high feature count
- Tool life management feature automatically swaps to next to at end of tool life, reducing downtime