Green Hydraulic Power (GHP) is disrupting the hydraulic power industry by using FANUC’s controls and servo motors to create a completely turnkey system providing hydraulic pressure and flow on demand. This innovative and sustainable hydraulic power delivery system is a huge departure from the traditional method, which runs continually at high speeds, wastes energy and fluid as well as creates loud working environments. Because the GHP uses FANUC’s Power Motion i-A to control FANUC’s highly reliable servo motors, the system delivers the hydraulic pressure only when needed, which generates less heat, uses up to 70% less energy, reduces noise emissions by up to 20 decibels and is Industry 4.0 ready. GHP is now bringing more ergonomic and energy efficient operations to manufacturers in many industries, such as aerospace, automation and compressed natural gas.
FANUC’s servo motors are a perfect solution for GHP because of their unmatched reliability, easy maintenance needs, exceptional electric efficiency and high performance. FANUC servos paired with FANUC’s Power Motion i-A is a perfect solution for this complex motion control application. PMi-A offers powerful CNC and PLC technology together with the ability to execute up to 5 ladder logic programs simultaneously as well as synchronizing up to 32 axes and 4 CNC paths.