Interested in FANUC ROBOSHOT?

Contact us to receive more information about ROBOSHOT, or to request a price quote from our ROBOSHOT supplier, Milacron.

Contact Milacron

Electrical Injection Molding Machine | FANUC ROBOSHOT

FANUC ROBOSHOT takes state-of-the-art CNC precision technology from CNC turning and CNC milling and applies it to electric injection molding. The results are greater acceleration, ultimate precision of movement and extremely short cycle times to produce large quantities of consistently high-quality parts.

 

milacron-logo 

FANUC America partners with Milacron for ROBOSHOT sales and integration. To learn more about FANUC ROBOSHOT or to request a product quote, please visit Milacron's website.

Product Page    Request A Quote

Electrical Injection Molding Machine | Cutting Edge Technology

injection-molding-machine

Unbeatably Low Energy Consumption

ROBOSHOT uses 10-15% less energy than comparable electric machines and up to 70% less than comparable hydraulic machines – thanks to intelligent energy recovery and superior FANUC servo technology.

injection-molding-machine-repeatability

Repeatability You Can Count On

No matter how many parts you produce using FANUC ROBOSHOT, injection speeds always remain constant, guaranteeing you extremely high levels of consistency and accuracy.

injection-molding-machine-camera-lenses

High Precision Molding and More

FANUC ROBOSHOT combines the latest CNC technology with high rigidity – making it ideally suited to the high precision molding of lenses and connectors. Equipped with energy-saving servomotors and an extensive package of features for high cycle injection molding applications, it is also extremely versatile.

cnc-servo-controlled-drive

Faster CNC Controlled Acceleration

Thanks to its CNC controlled servo drives, FANUC ROBOSHOT boasts the fastest acceleration on the market. The result: faster processing, no waiting and closed loop control in real time.

electric-driven-axes-skeleton

100% Electric Driven Axes

Only FANUC ROBOSHOT comes with all axes electric driven and 4 servo motors, resulting in direct inertia-free control for maximum precision.

injection-molding-machine-electric-axes

Two-component Injection Molding

The FANUC ROBOSHOT SI-20A Second Injection Unit allows you to inject two components simultaneously. The unit can be installed onto existing models and is encased in a space-saving electrical cabinet. Find out how easy it is to install!

 

Superior Mold Protection

Offering an unrivaled level of protection, ROBOSHOT’s AI Mold Protection function measures pressure on the mold and prevents the clamp from closing should it become obstructed. Additional features protect the ejector pins and mold parts from wear, significantly reducing your maintenance costs.

Request A Quote

World-beating CNC reliability

The centerpiece of the FANUC ROBOSHOT is the most reliable CNC control in the world. User friendly and featuring all the standard interfaces as well as numerous useful additional features, it delivers fast processing times and consistent parts quality.

FANUC CNC Systems

 
 

Seamless Robotic Loading and Unloading

Common interfaces between FANUC ROBOSHOT and FANUC industrial robots also make creating your own highly productive ROBOSHOT cells very easy.

Machine Tending Robots

Smarter Electrical Injection Molding

roboshot-operator-view

Easy To Operate

Featuring a wide LCD screen and touch panel control, FANUC ROBOSHOT's powerful user interface is designed to make setting up as fast and straightforward as possible.

injection-molding-machine-optical-lenses

Mold Validation and Support

A key element of FANUC's range of services, our specially equipped technical centers are there to help you. We will validate your mold designs, show you how to get the best out of ROBOSHOT and even help set up your machine to achieve the best possible results in the shortest possible time.

timeline-success

Future Proof Investment

Thanks to very low running costs, mold protection and proven long term reliability, FANUC ROBOSHOT boasts the lowest overall TCO, delivering a return on investment after only 5-6 years. Why not see for yourself!