Interested in FANUC ROBODRILL?

Contact us to receive more information about ROBODRILL, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
 

A New Era of the ROBODRILL Plus Vertical Machining Center

FANUC’s ROBODRILL α-DiB Plus vertical machining center lineup is designed to meet every need. The completely redesigned models come in small, medium and large sizes and all are available in either standard or advanced versions. Now, with the new α-D28LiB5ADV Plus Y500, the product line offers more capabilities and more versatility than ever before, including a larger table area and more tools – all in the same small footprint.

ROBODRILL α-D28LiB5ADV Plus Y500

The Art of Precision

FANUC’s ROBODRILL α-DiB Plus vertical machining centers put precision, reliability, and efficiency above all else. And now with the new α-D28LiB5ADV Plus Y500, this machine tool promises to take your productivity to the next level with its advanced capabilities and 28-tool storage capacity.

Watch the Video

FANUC ROBODRILL Plus - User series 31i-model-b5 Plus

Flexibility and So Much More …. to Meet Your Machining Needs

The FANUC ROBODRILL Plus combines ultimate flexibility along with the accuracy and robust construction to provide the highest reliability in vertical machining.

In addition, the ROBODRILL PLUS offers the speed, precision, and ease of use to help you maximize productivity. Plus…if you’re looking to automate, it’s never been easier to quickly integrate a FANUC robot.

ROBODRILL Plus Tooling

The new ROBODRILL Plus offers a wide range of advantages in terms of speed, performance, ease of use and automation. In the vertical machining center arena, it’s truly a game changer for companies looking to maximize productivity and stay competitive.

Request a Quote

FANUC ROBODRILL Plus Family

Find the version that works best for your production needs.

Standard Version

The standard version ROBODRILL α-DiB Plus is a fast, high-quality machining center. With a number of different spindle options to choose from, it’s perfect for standard applications. Excellent repeatability makes this model ideally suited to applications such as high-speed drilling, boring and tapping in the tooling and medical industries.

Standard models include:

  • Rigid design and a rugged cast cross table
  • Easy maintenance thanks to direct access to all components
  • Easy operation thanks to quick and simple, intuitive set-up options
  • New iHMI for utmost user friendliness and full maintenance planning
  • Dedicated maintenance screen – easy instructions ensure quick recovery if, for example, zero points are lost due to incorrect operator input
  • Early issue detection thanks to an integrated early warning system providing enhanced quality assurance
  • 70 Bar center through coolant pressure for non-step deep and small diameter hole drilling
  • Flexibility at any time thanks to a wide range of components to suit your needs including rotary and tilting tables

Advanced Version

Advanced ROBODRILL α-DiB Plus ADV models are designed for cutting edge high-speed machining and set the performance benchmark in their class. Providing the ultimate in precision and repeatability, they are perfect for long, fully automated production runs and represent a versatile alternative to larger machines.

In addition to standard features, advanced models include:

  • 0.7 second tool change for super-fast cycle times
  • 4 kg tool handling capability for multi-step tools
  • 400 mm z-axis latitude for larger parts and less interference between tools and workpieces
FANUC α-D28LiB5ADV Plus Y500 ROBODRILL

FANUC ROBODRILL Plus

α-D28LiB5ADV Plus Y500

New vertical machining center offers more tools, a larger table and increased capabilities

With a Y-axis stroke of 500mm and a tool storage capacity of 28 tools, the α-D28LiB5ADV Plus Y500 ROBODRIL is designed to perform a wider range of tasks and boost productivity for any machining application. The extended Y-axis stroke by 100 mm and the larger table size unlocks the ability to machine large workpieces without significantly increasing the VMC’s footprint. Plus, the expanded tool storage with ultra-fast changes ramps up this model’s versatility and efficiency.

FANUC ROBODRILL ad21sib5 adv Plus

FANUC ROBODRILL Plus

α D21SiB5 Plus
α D21SiB5ADV Plus

Maximum machining performance for small parts

This is an ideal solution for high-precision operations with a small footprint. Capable of clamping multiple parts depending on size and featuring a multi-tool spindle, this short bed model makes a great machining solution for industries such as watch, jewelry, life science and electronics.

FANUC ROBODRILL a d14lib5ADV Plus

FANUC ROBODRILL Plus

α D21MiB5 Plus
α D21MiB5ADV Plus

The ultimate all-round vertical machining center

Fitted with a standard bed, the machines are the ultimate all-rounders, helping increase productivity for a wide range of milling and drilling tasks requiring maximum precision, versatility and reliability. Multipart clamping makes them highly adaptable.

FANUC ROBODRILL a-d14lib5ADV-Plus

FANUC ROBODRILL Plus

α D14LiB5 Plus
α D14LiB5ADV Plus

Maximum flexibility across a wide range of machining tasks

The biggest ROBODRILL in the range, this model offers you all the advantages of the smaller machines with more clamping variations. Ideal for larger components in the automotive and aerospace industries.

 

Lifetime Product Support

ROBODRILL Plus Grinding

Smart Means Powerful

Using intelligent cutting strategies, the ROBODRILL Plus achieves the same results as more powerful machines in less time, regardless of whether your application involves high-speed machining, mold making or 5-axis machining.

FANUC ROBODRILL Plus Operator

Robot and CNC Integration

More manufacturing operations are taking advantage of adding robotics to execute repetitive tasks previously performed by manual operators. Advanced automation offers a competitive edge and greater profit margins to shops of all sizes.

Now, FANUC CNCs  have the ability to control connected FANUC robots providing machine tending or other assistance through FANUC’s Robot and CNC Integration.

 

The Intelligent Alternative to Big Machines

Spreading your machining across several ROBODRILLs instead of relying on a dedicated transfer machine allows you to benefit from cheaper production and higher flexibility in the face of changing production numbers. Inherently adaptable, FANUC ROBODRILL also represents a great addition to your production facilities since you can use it to absorb extra demand, thereby freeing up your larger vertical machining centers for bigger jobs.

Designed for Easy Automation

ROBODRILL’s compact design and easy accessibility from all sides make it ideally suited for trouble free machine tending. Adding machine tending robots is easy thanks to our Quick and Simple Startup Packages. All FANUC products speak the same language and share common servo and control platform – something that makes learning and operation extremely easy.

Thanks to a direct robot interface – for 24hr unmanned production, lower costs, easy CNC operation and communication via multiple interfaces, including PROFIBUS and FL-net. Fast Ethernet, FL-Net, PROFIBUS, Devicenet, I/O Link and other high-speed network interfaces offer flexible connectivity options.

FANUC’s new flexible solutions for light component manufacturing is the perfect system for all of your repetitive manufacturing needs. It is able to make nearly any part with high-speed and accuracy!

Download ROBODRILL Brochure

Methods Logo

FANUC + Methods Machine Tools - A Powerful Partnership

FANUC America partners with Methods Machine Tools, the industry leader in machine tool distribution, for ROBODRILL sales and integration. Methods Machine Tools pairs FANUC ROBODRILL with strategic engineering and automation to deliver solutions for precision manufacturers. Choose FANUC ROBODRILL for your next machining project to leverage our powerful partnership with Methods Machine Tools.

Methods Machine Tools

Looking for Legacy ROBODRILL Products?


View ROBODRILL

Lifetime Product Support

With FANUC’s world-renowned reliability, the next generation ROBODRILL Plus features easy preventative maintenance procedures to keep downtime to an absolute minimum for an unbeatable return on investment.

Request A Quote