Contact us to receive more information on any of our robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.
FANUC has the robotics products and expertise to help you succeed. With the most extensive range of robots and cobots available in the market—across any application and industry—we’re ready for any manufacturing challenge. More than 1 million FANUC robots have been installed worldwide, all of them offering ease of use, flexibility, straightforward integration, payloads up to 2,300 kg and reach up to 4.7 m.
Robot Finder Tool Search By Series Request Quote
FANUC CRX Cobot >
Safety-certified and with payloads from 4-35 kg, the FANUC CR and CRX series of collaborative robots work hand in hand with humans to add value to your processes. Equipped with anti-trap protection, the CR and CRX robot series' will work side-by-side with people without the need for additional safety devices. Operators can guide, teach it or simply push FANUC cobots away.
FANUC’s new SCARA robots are ideal for high-speed, precision applications such as assembly, pick and place, testing/inspection, dispensing and packaging processes.
FANUC paint robots are suitable for a wide variety of painting and coating applications, offer easy access, optimal work envelopes and maximized throughput.
FANUC offers the widest series range of industrial robots in the world. Covering a diverse range of applications and industries, FANUC machines are easy to operate and provide complete flexibility.
DISCOVER ALL FANUC ROBOTS
FANUC's Zero Down Time application (ZDT) is designed to eliminate down time and enhance overall robot performance. While FANUC robots are highly reliable, manufacturers still need a solution to maximize uptime.
By simulating your production scenario, ROBOGUIDE robot simulation softwareshows you exactly what FANUC robots can do for you and where the savings lie.
The FANUC standard for smarter productivity, the R-30iB robot controllerrepresents a new generation of advanced technology and enhanced integrated FANUC hardware.
FANUC iRVision robotic vision– the fully integrated system for reliable 2D & 3D detection featuring easy-to-use plug and play, visual line tracking and bin/panel picking.