Interested in a FANUC Robot Controller?

Contact us to receive more information on any robot controller. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
Line of FANUC R-30 Controllers

FANUC R-30iB Plus Controller

FANUC's R-30iB Plus Robot Controllers feature the iPendant with enhanced screen resolution and processing capability. The user interface, iHMI, can display guides for setup and programming, as well as tutorials from the main home page which has a design common to FANUC CNCs, enabling easier use of robots. Using the programming guide, even first-time robot users can create a program for a simple handling task and execute it in just 30 minutes! Easier usage also improves efficiency by facilitating system setup and maintenance.

FANUC's R-30iB Plus includes improved processing performance for both hardware and software, and shortened signal processing cycle. Additionally, signal processing output timing has been improved versus previous controllers - This expands the possible applications in automation systems that require a high level of positioning precision, such as laser applications.

Download Brochure    Contact Us

R-30iB A Cabinet

R-30iB A Cabinet

FANUC’s standard controller, the A-Cabinet is FANUC's compact and stackable solution. Perfectly suited to industrial environments, it is designed for limited/2 aux. axes

R30iB Plus - B Cabinet

R-30iB B Cabinet

This model contains the same technology as the A-Cabinet, but with ample space for additional amplifiers or I/O modules. It is perfectly suited to industrial environments.

R-30iB Mate Plus

R-30iB Mate Cabinet

Powerful and self-contained, this is the ideal choice for smaller robots and has been designed specifically for M series and LR-Mate robots. It is stackable for multi-robot cells.

R-30iB Compact Cabinet

The new designed Compact Cabinet is used for the FANUC SCARA series and is a global controller with CE/NRTL compliance. It convinces through a lightweight and very compact design and is easy to integrate.

FANUC Robot Controller R-30iB Plus Open Air Controller

R-30iB Open-Air Cabinet

Open-Air Cabinet Ideal for M1, M2, M3 and LR Mate robots, this unit is powerful and self-contained. It is built for office or it can be mounted into cabinets for very dirty or humid environments. It is also stackable for multi-robot cells.