CNC Strategic Communications Specialist
FANUC America has introduced two new higher-payload capacity
collaborative robots to meet the needs of companies looking to relieve workers from heavy lifting tasks. Whether it’s palletizing heavy boxes, putting parts on inventory
shelves, or any number of backbreaking and repetitive jobs, FANUC’s
Cobots now offer payload capabilities from 4kg to 50kg.
In addition to lifting heavier products, FANUC’s Cobots are extremely
easy to use and provide flexible solutions for companies looking to increase
productivity and find a solution to overcome the skills gap. For those new to
using automation, cobots are ideal for handling simple and repetitive work,
which frees up employees to do challenging jobs that require more expertise
such as production scheduling, quality control, and other high-level tasks.
In addition, a cobot can be easily mounted to a cart and immediately rolled to another area to perform a different job.
With a current lineup of 11 cobot model variations, the FANUC CR and
CRX cobot series work in a variety
of industrial applications including assembly, inspection, material handling,
packaging, palletizing, sanding, welding, and more. Representing the largest models in each series, the CRX-25iA
cobot offers a 30kg payload capacity with full wrist articulation, and the
CR-35iB cobot has a 50kg payload capacity.
If you’re like many small- to medium-size companies with
low-volume/high-mix production runs, it’s likely that a Cobot is the
right answer. Contact us today and let’s explore your
application and discover an automated solution that’s right for
you.