Executive Sales Director - Laser Welding
In the dynamic landscape of modern manufacturing, the convergence of
collaborative robots (cobots), high performance industrial robots, and
cutting-edge laser technology has revolutionized production processes. Among
these transformative applications, laser welding stands out as a pivotal
solution that seamlessly combines precision, adaptability, and safety. At
the forefront of this innovation is FANUC, a global leader in industrial
robotics.
The Power of Laser Welding
Precision and Versatility
Laser welding, driven by focused beams of light, offers unparalleled
precision. Whether it’s joining intricate components or creating seamless
welds, laser welding ensures minimal distortion and precise heat control.
FANUC’s commitment to providing excellent motion solutions is evident in its
diverse range of laser welding robots, each tailored to specific
manufacturing needs.
FANUC’s Laser Welding Arsenal:
- CRX Collaborative Robot: The CRX series combines
human-cobot collaboration with laser welding capabilities. Its compact
design and intuitive programming interface make it ideal for small-scale
applications. Whether it’s delicate medical devices or intricate
electronics, the CRX delivers accuracy and safety.
- M-20iB Mid-Size Robot:
FANUC’s M-20iB robot strikes a
balance between payload capacity
and reach. With a payload of up to 20 kg and a reach of 1853mm, it
tackles a wide range of welding tasks. From automotive components to
aerospace structures, the M-20iB ensures
consistent weld quality.
- M-800iA/60 Powerhouse: When
the highest precision and heavy-duty welding is required, the M-800iA/60
steps up. With a payload capacity of 60 kg and a reach of 2040mm, it
handles large processing heads effortlessly. Its robust construction and
advanced control features guarantee the most accurate and efficient
welding results with the highest reliability.
The FANUC Advantage - Industry Expertise
FANUC’s decades-long experience in robotics and welding positions it as an
industry authority. The ARC Mate Series, a testament to this expertise,
includes models designed explicitly for arc welding, laser welding,
soldering, and cutting. These robots seamlessly integrate into existing
production lines, enhancing productivity and quality.
Built-in Intelligence
FANUC’s welding robots come equipped with intelligent features. Seam
tracking, adaptive welding, and real-time monitoring ensure optimal weld
quality. The robots adapt to variations in material thickness, joint
geometry, and environmental conditions, minimizing rework and maximizing
efficiency.
Service First Guarantee
Choosing FANUC means gaining a competitive edge. The “Service First”
lifetime guarantee underscores FANUC’s commitment to customer satisfaction.
With 24/7/365 support, manufacturers can rely on uninterrupted production
and prompt assistance whenever needed.
Shaping the Future of Manufacturing
As manufacturing evolves, FANUC’s laser welding robots remain at the
forefront of innovation. From intricate electronics to heavy machinery,
these robots empower manufacturers to achieve precision, efficiency, and
safety. In the ever-expanding world of robotics, FANUC’s laser welding
solutions continue to shape the future of manufacturing.
To learn more about FANUC’s reliable, consistent and cost-effective laser
welding solutions contact
us today.