FANUC America, the world leader in CNCs, robotics, and ROBOMACHINEs will demonstrate its latest ROBODRILL Plus Vertical Machining Center and CRX Cobots at Performance Racing Industry (PRI), Dec. 7-9 in Indianapolis, booth #5635.
FOR IMMEDIATE RELEASE
ROCHESTER HILLS, MI - (Nov.15, 2023) - FANUC America, the
world leader in CNCs, robotics, and ROBOMACHINEs will demonstrate its latest
ROBODRILL Plus Vertical Machining Center and CRX Cobots at Performance
Racing Industry (PRI), Dec. 7-9 in Indianapolis, booth #5635.
FANUC ROBODRILL Plus Vertical Machining Center
FANUC’s ROBODRILL α-DiB5 Plus vertical machining center comes available in
three sizes (small, medium, and large) to accommodate a wide range of
precision operations. The ROBODRILL DiB5 Plus
provides customers with
unrivaled quality and precision features. A compact design with
accessibility from all sides enhances overall efficiency for high-speed
milling, drilling, and tapping applications.
Powered by the FANUC Plus Series 31i-B5 Control,
the ROBODRILL Plus provides
unbeatable cycle times for three to five-axis operations. In addition, it
offers tool change times as low as 0.7 seconds, and a servo-driven turret
capable of handling tools weighing up to 4 kg.
Since FANUC products share common servo and control platforms, the ROBODRILL
Plus is easy to learn, operate, and integrate FANUC robots for any automated
machine tending application.
At PRI, FANUC’s ROBODRILL Plus will be featured in two automated processes,
including:
High-Speed Impeller Machining
A FANUC ROBODRILL α-D14iB5 Plus will showcase
high-efficiency machining of
automotive impellers. The ROBODRILL will be equipped with a Tsudakoma
RTT-112 for fast five-axis simultaneous operations and automated by the
FANUC CRX-5iA cobot.
High-Efficiency Machining
A FANUC ROBODRILL α-D14iB5 Plus paired with the
all-familiar DDR-TSiB will
demonstrate high-speed four-axis milling, drilling, and tapping on an
aluminum connecting rod. Tended by a FANUC CRX-10iA/L
cobot, the ROBODRILL
Plus offers customers an easy-to-use mobile automation solution for a wide
range of applications.
Easy to Use CRX Cobots
FANUC’s collaborative robots are easy to use and flexible solutions for
companies looking to improve productivity and solve labor issues. FANUC’s
entire series of CRX collaborative robots are reliable, flexible, and can
work for up to eight years without maintenance. Easy-to-use interactive
programming allows operators to teach points using hand guidance or a Tablet
TP with drag and drop icons.
About FANUC America Corporation
FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan, and
provides industry-leading CNC systems, robotics and ROBOMACHINEs.
FANUC’s
innovative technologies and proven expertise help manufacturers in the
Americas maximize productivity, reliability and profitability.
FANUC America is headquartered at 3900 W. Hamlin Road, Rochester Hills, MI
48309, and has facilities throughout North and South America.
For more information, please call: 888-FANUC-US (888-326-8287) or visit our
website:
www.fanucamerica.com
. Also, connect with us on YouTube, Twitter,
Facebook,
LinkedIn and Instagram.
FANUC America Corporation PR contact:
Robotics: Cathy Powell
Public Relations and Communications Manager
FANUC
America Corporation
T: 248-377-7570
E: [email protected]
Factory Automation: Debra Schug
CNC Strategic Communications Specialist
T:
847.898.5673
E: [email protected]