FANUC America, a world leader in CNCs, robotics, and ROBOMACHINEs has introduced the new M-710iD/50M robot, representing the company’s first update to the popular M-710i robot series in 17 years.
For Immediate Release
ROCHESTER HILLS, MI – (Dec. 4, 2023) – FANUC
America, a world leader in CNCs, robotics, and ROBOMACHINEs has introduced
the new M-710iD/50M robot, representing the
company’s first update to
the
popular M-710i robot series in 17 years.
“The high-performance of the M-710i robot
series has made it a great
choice
for a variety of applications over the years,” said Eric Potter,
General
Manager, General Industries and Automotive Segments, FANUC America.
“The new
model includes all of the best features of the long-standing series with
several key enhancements that will expand its capabilities.”
FANUC’s next-generation M-710iD/50M offers an
increased payload from
45kg to
50kg with higher wrist load capacity. In addition, the robot’s curved
J2 arm
prevents interference with parts and fixtures, providing more accessibility
at the front of the robot. Another key feature is a 20% improvement in
rigidity offering higher precision and efficiency for a variety of
applications including assembly, material handling, part transfer,
palletizing, and welding.
Additional features and benefits include:
- A long 2,606mm reach
- Water and dust proof design with fully enclosed arm and no exposed
reducers
- The entire robot is IP67-rated for protection in harsh environments
- Easy to set up and use
- Maintenance-friendly and smart new design
- Slim and stylish arm
About FANUC America Corporation
FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan, and
provides industry-leading CNC systems, robotics and ROBOMACHINEs.
FANUC’s
innovative technologies and proven expertise help manufacturers in the
Americas maximize productivity, reliability and profitability.
FANUC America is headquartered at 3900 W. Hamlin Road, Rochester Hills, MI
48309, and has facilities throughout North and South America. For more
information, please call: 888-FANUC-US (888-326-8287) or visit our website:
www.fanucamerica.com
. Also, connect with us on YouTube, Twitter,
Facebook,
LinkedIn and Instagram.
FANUC America Corporation PR contact:
Robotics: Cathy Powell
Public Relations and
Communications Manager
FANUC America Corporation
T: 248-377-7570
E:
[email protected]
Factory Automation: Debra Schug
CNC Strategic
Communications Specialist
T: 847.898.5673
E: [email protected]