FANUC America, a leading supplier of CNCs, robotics and ROBOMACHINEs will demonstrate its latest robotic solutions for food processing and packaging at the International Production & Processing Expo (IPPE) Jan. 30-Feb. 1 in Atlanta, in Booth #B43061.
For Immediate Release
ROCHESTER HILLS, MI – (Jan. 8, 2024) – FANUC
America, a world leader in CNCs, robotics, and ROBOMACHINEs will demonstrate
its latest robotic solutions for food processing and packaging at the
International Production & Processing Expo (IPPE) Jan. 30-Feb. 1 in
Atlanta,
in Booth #B43061.
FANUC DR-3iB/6 STAINLESS Delta Robot Handles
Protein
The DR-3iB/6
Stainless is FANUC’s stainless steel food-grade delta robot for
picking and packing primary foods. Rated IP69K, the robot complies with U.S.
national food safety standards, which will help companies increase their
production efficiencies without compromising food safety.
At IPPE, the DR-3iB/6 STAINLESS robot will use 3DV
iRVision and iRPickTool
line tracking software to pick randomly oriented pieces of chicken from a
continuous infeed conveyor. Equipped with a Soft Robotics gripper, the robot
picks chicken breasts and reorients them onto an outfeed conveyor with
trays. The cell features high-speed picking with product re-orientation.
The DR-3iB/6 STAINLESS features a fully enclosed
stainless-steel body that
is resistant to the chemicals and high pressure/temperatures required in
strict wash down environments. It has a 1200mm reach (450mm height) and a
powerful four-axis design allowing it to handle up to 6kg payloads at high
speeds. The robot’s mirror-like surface finish ensures that any microbial
contaminants can be washed away cleanly. Additional features such as NSF H1
food grade lubricant, secondary oil catch basins (with viewing windows to
monitor potential leaks), self-draining surfaces and many other small
details driven by food safety standards, makes the DR-3iB/6 STAINLESS an
ideal solution for primary food handling applications.
The robot operates with FANUC’s latest R-30iB Plus
controller with
integrated intelligent functions such as iRVision,
Force Sensing, Robot
Link, Collision Guard and Zero Down Time (ZDT).
FANUC CRX-25iA Cobot Demonstrates Case Palletizing
A CRX-25iA cobot offering a 30kg payload and
1,889mm reach will demonstrate
case palletizing. Guided by a 3DV/200 iRVision®
sensor mounted to the arm,
the CRX-25iA will palletize boxes to nearly 7’
high. In addition, the
CRX-25iA will be mounted to a mobile cart to
showcase its flexibility. The
robot can be easily repositioned by hand and uses vision to automatically
adjust to its new location and continue working accurately.
FANUC’s series of CRX
collaborative robots all provide the utmost
reliability, flexibility, and can run for eight years without maintenance.
M-10iD/12 Food-Grade Option Robot Picks and Packs
Wrapped Protein
FANUC’s Food-Grade M-10iD/12 robot picks wrapped
protein and packs it into a
box. The demonstration highlights the robot’s speed and flexibility to
handle various payloads. Additional software features include Collision
Guard, Constant Path, and Singularity Avoidance.
The M-10iD/12 and larger M-20iD/25 Food-Grade
options are members of the
M-10iD and M-20iD robot
series. Both models
feature white epoxy paint, IP65
standard body protection (IP67 wrist + J3 arm), food-grade oil on all axes,
stainless steel wrist flanges, motor covers, corrosion-resistant fasteners,
and the Severe Dust & Liquid Protection package.
The M-10iD/12 has a 12kg payload and a 1441mm
reach, and the M-20iD/25
offers a 25kg payload and 1831mm reach. A long reach, including the backflip
region, coupled with a lightweight and sleek design makes it easier for
customers to use the robots in their available workspace, which is often at
a premium. A large hollow wrist and arm allows internal cable routing to
prevent snagging and minimize interference with work pieces and fixtures.
For more information visit IPPE
2024 | FANUC America.
About FANUC America Corporation
FANUC America Corporation is a subsidiary of FANUC CORPORATION in
Japan, and
provides industry-leading CNC systems, robotics and ROBOMACHINEs.
FANUC’s
innovative technologies and proven expertise help manufacturers in
the
Americas maximize productivity, reliability and profitability.
FANUC America is headquartered at 3900 W. Hamlin Road, Rochester
Hills, MI
48309, and has facilities throughout North and South America. For
more
information, please call: 888-FANUC-US (888-326-8287) or visit our
website:
www.fanucamerica.com
. Also, connect with us on YouTube, Twitter,
Facebook,
LinkedIn and Instagram.
FANUC America Corporation PR contact:
Robotics: Cathy Powell
Public Relations and
Communications Manager
FANUC America Corporation
T:
248-377-7570
E:
[email protected]
Factory Automation: Debra Schug
CNC Strategic
Communications Specialist
T: 847.898.5673
E: [email protected]