Built on 50 years of automation expertise, the R-50iA is the world’s* first robot controller to offer cyber security
ROCHESTER HILLS, MI – (August 27, 2024) – FANUC
America, a global industrial automation leader, introduces the
R-50iA,
the
world’s* first robot controller to offer cyber security along with a
wide
range of enhancements and new intelligent features designed to maximize
robot performance.
Intelligent and compact, the new R-50iA controller is
available in
three cabinet
sizes: the R-50iA Mate-Cabinet, R-50iA A-Cabinet, and the
R-50iA B-Cabinet,
which offers a smaller cabinet size.
See the FANUC R-50iA robot controller in action at the
International
Manufacturing Technology Trade Show, September 9-14, in Chicago.
FANUC R-50iA Controller Enhancements
Powerful Performance
Enhanced robot control performance has improved the signal output and sensor
tracking on the robot’s motion path, enabling higher precision. This
is a
significant benefit for robotic applications such as dispensing and other
demanding tasks that require exceptional control.
Built-in Vision Enhancements
Improvements to FANUC’s built-in vision include an all-new camera
design
with five-million-pixel resolution – four times the current version,
which
significantly increases the robot’s field of view. In addition, easy
unified
GigE Ethernet communication ensures that the R-50iA camera is
effortlessly
linked to the Ethernet network. As a result, operators can control the newly
designed waterproof camera, complete with LED illumination, using just a
single Ethernet cable.
FANUC’s integrated vision has a common vision user interface for the
iPendant, TabletTP and PC, making it easy to use with any device.
Energy Savings
The R-50iA’s new amplifier is designed to be energy-efficient.
It
incorporates low power consumption components, which minimizes energy
consumption
during operation. Additionally, a low-power fan ensures efficient cooling
without drawing excessive power.
A new eco mode switch is a user-friendly addition to the controller. By
activating this switch, you can easily transition the robot into
energy-saving mode. In this mode, the robot’s power consumption is
further
reduced, contributing to overall energy conservation and sustainability.
These enhancements not only optimize the R-50iA controller’s
performance but
also align with eco-conscious practices.
FANUC R-50iA Controller - New Features
Cyber Security
FANUC’s new R-50iA is the world’s* first robot
controller to obtain
third-party certification for international cyber security: IEC62443-4-1 and
4-2. It provides multiple layers of defense to secure data exchange, whether
it’s remote access (SSH), file transfers (SFTP), or web communication
(HTTPS).
The R-50iA also includes password-based user authentication,
simplifying the
management of user groups in the field. This feature ensures authorized
access while effectively preventing unauthorized entry.
Robot System Setup Support Functions
The enhanced and flexible system setup functions make it easier to build
automation systems and facilitate seamless integration with the robot. A key
feature is the new controller’s ability to execute Python scripts,
which are
widely used for system integration. By leveraging Python examples, system
customization becomes more straightforward, allowing data output during
program execution and ultimately saving valuable time and integration costs.
In addition, the R-50iA controller serves as a core element in
automation
systems. It supports software PLC functions adhering to international
standards and communicates signal processes in six different languages,
including ladder logic and structured text.
Remote Maintenance
It’s now possible to connect a smartphone to the R-50iA
controller
for FANUC
service support, remote maintenance, and software downloads. Confidential
and secure communication methods protect sensitive information while
FANUC’s
experienced service representatives provide live guidance on robot settings,
alarm conditions and programs.
About FANUC America Corporation
FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan,
and
provides industry-leading CNC systems, robotics, and factory
automation. FANUC’s innovative technologies and proven
expertise
help manufacturers in the Americas maximize productivity, reliability,
and
profitability.
FANUC America is headquartered at 3900 W. Hamlin Road, Rochester Hills,
MI
48309, and has facilities throughout North and South America. For
more
information, please call: 888-FANUC-US (888-326-8287) or visit our
website:
https://www.fanucamerica.com. Also,
connect with us on YouTube, X,
Facebook,
LinkedIn and Instagram.
FANUC America Media Contacts:
Corporate and Robotics:
Jessica Pawl |
[email protected]
(248)
377-7888