Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC

M-2000iA/900L

  • 900 kg
  • 4683 mm
  • 6

Long arm strongman

Boasting an outstanding vertical lifting stroke and a payload capacity of 900 kg, this heavy-duty long-arm version makes light of even heavy load applications.

FANUC M-2000iA/900L

Highlights

FANUC M-2000iA/900L

More than powerful

Powerful enough to lift 900 kg, this model is ideal for a vast range of material handling applications in the automotive and heavy machinery industries.

M-2000iA/900L Lifting Tractor

Outstanding vertical lifting stroke

Lifting to an enormous 6200 mm and boasting a horizontal reach of 4683 mm, this powerlifter will easily handle the very largest of workpieces.

Huge reach, huge power

This long arm version provides the highest reach of all the FANUC robots.

M-2000iA/900L Lifting Car

World record payload and wrist moments

Capable of handling very large parts such as complete tractor frames or complete CNC machine beds.

Specifications



Download Specs

  • 6
  • 900 kg
  • 0.27 mm
  • Floor
  • 4683 mm