by
FANUC America | May 06, 2024
FANUC America showcases the first global explosion-proof paint cobot designed for industrial painting, coating, powder and fiberglass reinforced plastic applications.
Rochester Hills, MI – (May 6, 2024) - Global
automation leader FANUC America unveiled the new CRX-10iA/L Paint collaborative robot at Automate in Chicago, May 6-9 in booth #1250. As the
first explosion-proof collaborative paint robot for use and sale globally,
FANUC’s CRX-10iA/L Paint cobot will unlock the benefits of automation for
more companies in the painting, powder
and/or gel coating with fiberglass
reinforcement industries. The new FANUC cobot not only will help boost all
types of paint operations including high-mix, low-volume applications, but
also is designed to comply with the stringent explosion-proof safety
standards required in the United States.
FANUC CRX cobots
have helped automate more applications, including pick and
place, palletizing, machine tending and welding, for more companies of all
sizes and automation experiences. With the addition of the CRX-10iA/L Paint
collaborative robot, now even operations with no robotics experience can
quickly and effectively deploy cobots to automate their painting and coating
processes by using “easy-teach” features, including drag-and-drop
programming and “lead through teach.” The benefits of automating include
better quality and more consistent finishes as well as cost and waste
savings by accurately and efficiently painting.
“FANUC paint robots have been designed and manufactured continuously in
Michigan since 1982. Now with the new CRX-10iA/L Paint collaborative robot,
more operations will be able to reap the benefits of paint and coating
automation,” says Ed Minch, Sales Director for Auto Component & General
Industry Paint at FANUC America. “We know our customers are struggling to
increase their production and efficiency to keep up with rising demand while
staying profitable. Cobots that paint will be a gamechanger for companies
that might have very little or no prior experience with robots to help them
cost effectively automate within a short period of time. This is the first
collaborative paint robot available for sale and use in North and South
America.”
Collaborative robots offer flexible automation with a small footprint and
force-sensing technology that enable them to work safely around people. In
addition to the standard safety certifications included with the CRX line of
cobots, the CRX-10iA/L Paint is designed to be compliant to global
explosion-proof safety certifications, including IECEx, ATEX, Canada, Japan,
Korea, China, Taiwan and Brazil.
The CRX-10iA/L Paint cobot has a payload of 10 kg
as well as the longest
reach in its class at 1,418mm, allowing the cobot to access large workpieces
in even the most difficult of places that can pose ergonomic challenges for
humans to manually reach. Featuring the same smooth and rounded design of
the CRX series, the CRX-10iA/L Paint cobot is lightweight at 45 kg and has a
small footprint, which can be further enhanced by stacking the control unit
onto a light and compact R-30iB Mini Plus controller. Along with the other
CRX cobots, the CRX-10iA/L Paint is
maintenance-free for 8 years adding to
ownership savings and boosting operations.
As with other CRX models, the CRX-10iA/L Paint
collaborative robot is easily
programmed with the FANUC CRX Tablet Teach Pendant. Via graphical icons,
first-time users can create paint path programs using the drag-and-drop
interface. Intuitive paint-specific icon commands have also been added for
paint applications.
Additionally, the CRX-10iA/L Paint cobot has full
optimization capabilities
with path editing and ROBOGUIDE software. It can easily be integrated with
other equipment used in painting, powder, liquid, coating and fiberglass
reinforced plastic (FRP CHOP/GEL) applications.
About FANUC America Corporation
FANUC America Corporation is a subsidiary of FANUC CORPORATION in
Japan, and
provides industry-leading CNC systems, robotics and ROBOMACHINEs.
FANUC’s
innovative technologies and proven expertise help manufacturers in
the
Americas maximize productivity, reliability and profitability.
FANUC America is headquartered at 3900 W. Hamlin Road, Rochester
Hills, MI
48309, and has facilities throughout North and South America. For
more
information, please call: 888-FANUC-US (888-326-8287) or visit our
website:
www.fanucamerica.com
. Also, connect with us on YouTube, X,
Facebook,
LinkedIn and Instagram.
FANUC America Corporation PR contact:
Robotics: Cathy Powell
Public Relations and
Communications Manager
FANUC America Corporation
T:
248-377-7570
E:
[email protected]
Factory Automation: Debra Schug
CNC Strategic
Communications Specialist
T: 847.898.5673
E: [email protected]