Interested A FANUC Paint Robot?

Contact us to receive more information on FANUC Paint Robots, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

Painting, Coating and Finishing Robots

Designed and built in Michigan since 1982, FANUC paint robots are suitable for a wide variety of painting, powder/liquid coating and fiberglass reinforced plastic (FRP Chop/Gel) applications. We have the industry’s widest range of paint robots to boost operations and keep workers safe by automating tasks that could potentially expose them to harmful chemicals.

The benefits of automating painting and coating processes include better and more consistent and quality finishes as well as accurately applying the correct amount of material each time, which reduces wasted product. Profitably increases with more efficient production, helping you to meet increasing demand without needing to hire more workers in a challenging labor market.

FANUC’s painting robots offer a wide range of reaches and handling capacities, including some models designed and certified to operate in hazardous environments. Whatever your painting and finishing requirements, there is a FANUC paint or dispensing robot to meet your needs.

Get the most out of your painting processes with painting robots from FANUC. Contact us today to speak with a robotic painting application expert.

Request A Quote  Paint Series

Robots for Painting, Coating, Spraying and Other Finishing Applications

FANUC America has a full range of painting and coating robots to help manufacturers drastically improve their paint and finishing processes. The offerings below are organized by the models appropriate for the specific application.

Paint Robots for General Industry

FANUC’s paint robots for general industry can automate a wide variety of applications including painting, powder and/or liquid coating, and fiberglass reinforced plastic (FRP).

Paint Robots for Automotive Door & Hood Applications

This selection of FANUC’s paint robots is perfect for automating smaller and hard to reach automotive parts painting and finishing. Many of the top automotive plants use FANUC paint robots to boost their door and hood painting applications.

Paint Robots for Large Automotive Applications

FANUC’s paint robots for large automotive applications have extra-long reach capabilities. These are perfect for high-volume, low-mix automotive production lines that need painting and coating tasks done consistently and efficiently.

Benefits of Using FANUC Paint Robots

Improved Safety

FANUC painting robots are finished and certified here in the US to ensure the highest level of safety, performance and quality is achieved, including approving the robots’ ability to safely work in hazardous painting environments.

Uniformity of Coating

Robotic arms can move at a constant speed, ensuring an even coating across surfaces. Plus, painting robots offer precision and repeatability to give a consistent finish each time.

Reduction in Material Usage and Waste

With paint robots, the right amount of paint and/or finishing product is applied correctly consistently. Even coatings ensure no extra coating material, which saves costs, as well as the desired finish will be achieved, which reduces scrap product.

Increased Productivity

Painting robots can significantly boost production and efficiency enabling increases in demand to be met without needing to hire extra staff.

Worker Safety

Robots automating painting, powder coating, liquid and fiberglass applications keeps workers from working with potentially harmful fumes and chemicals.

Painting and Coating Robot Application Videos

Control Arm Robotic Coating and Painting

Courtesy of Turbo Spray

Robots for Coating Wooden Cabinet Doors

Courtesy of SAMES KREMLIN

Wistia video thumbnail

Painting Automotive Oil Pans & Valve Covers

Courtesy of Robotic TSS

Automotive Car Body Painting

Wistia video thumbnail

Automotive Axle Painting

Wistia video thumbnail

Robotic Painting Plastic Parts

Wistia video thumbnail

Automotive Car Body Painting

Software, Accessories & Options for FANUC Paint Robots

 

 FANUC has software and other automation paint products that help implement the paint robots faster and more easily.  

Paint Robot Accessories PaintPRO

ROBOGUIDE PaintPRO

PaintPRO software is a graphical offline programming solution that simplifies robotic path teach and paint process development. PaintPRO is specifically designed to create paths that can be utilized by FANUC America Corporation's PaintTool™ application software.

FANUC Teach Pendant

PaintTool

PaintTool has built-in software to help control the paint robot from the teach pendant. Great for displaying paint settings and create and manage job data on the shopfloor at the robot.

Paint Robot Accessories PaintWorks

PaintWorks IV

FANUC America’s PAINTworks IV provides the necessary tools for an integrated paint shop control system. Offering centralized cell level control, PAINTworks IV interfaces with all paint system robots, reciprocators and bell zones.

Visual Tracking

Visual Tracking for PaintTool

This software provides part offsets for robot utilizing FANUC RVision 3DV Vision Sensor. The visual tracking integrates with the robot controller, so an external Vision Panel is not needed.

Learn More
AccuChop

AccuChop

AccuChop provides fluid flow control for gelcoat & chopped fiberglass applications. It integrates directly with the robot controller, so an external control panel is not needed. Also, glass breakage detection is available.

Easy Teach

Easy Teach

First-time users can easily program painting robots with the “Easy Teach” feature. Users can hand guide the robot for easier and quicker startup. The robot will copy the path of what the manual operator taught it.

Learn More
Paint Robot Accessories Versabell III

VERSABELL III

The VersaBell III paint applicator is an electrostatic rotary atomizer designed for high performance, robotic bell spray applications. This “versatile” device applies a variety of solvent-based automotive topcoat materials with an adjustable small to large painting pattern. WB/SB & 1k/2k Compatible.

p-40ia-paint-robot

Integrated Pump Control (IPC)

The IPC is a gear pump-based fluid delivery system that is WB/SB & 1k/2k compatible. The accessory offers precise control via in-arm servo motors that are integrated with color change valves.

Paint Robot Accessories ICS

Integrated Canister System (ICS)

The ICS is a canister-based fluid delivery system that has a waterborne direct charge. The accessory offers precise control via in-arm servo motors that are integrated with color change valves.

Related Articles

  • Expert Advice

Now is a Great Time to Automate Your Finishing Process

  • Expert Advice
  • Latest Innovations

Innovative and Reliable Paint Robots Built in the U.S.

  • Latest Innovations

FANUC America Introduces New P-40iA Paint Robot