FANUC America unveils the new 500i-A CNC to enhance the performance of advanced machines.
ROCHESTER HILLS, MI – (August 27, 2024) – Global
industrial automation leader FANUC America takes the machining world to the
next level with the new FANUC Series 500i-A CNC. This new control series
advances machine performance with 5-axis integrated technology and supports
both machine tool builders and CNC users with their evolving needs including
easier operations, more security and optimized efficiency. FANUC America
will be introducing the new 500i-A CNC at the 2024
International
Manufacturing Technology Show in Chicago, IL., Sept. 9-14 in booth
S-338919.
With its dual engine architecture, the new control has 2.7 times higher CPU
processing power than previous models and comes with updated modern hardware
and graphically enhanced software. This higher performance, including
improvements in both block processing time and macro program processing, is
designed to help machine shops drive down cycle times with faster speeds and
improved productivity.
“With the market demands and challenges, we know there is a real need
to
make parts quicker, better and easier,” says Jon Heddleson, General
Manager
of the Factory Automation Division for FANUC America. “The 500i-A CNC will
help the industry by providing optimized 5-axis integrated technology, which
more shops are moving towards. Plus, the new controls are designed to
simplify operation and maintenance.”
The FANUC Series 500i-A CNC has all the benefits
of FANUC’s other control
platforms, such as high precision, accuracy and rock-solid reliability, but
with additional benefits attained from the latest CNC features as well as
the integration of FANUC’s new generation servo system α i-D
Series.
“FANUC’s new generation servo system delivers high speed and high
precision
while reducing energy loss,” says John Horn, National Sales Manager
for
FANUC America’s Factory Automation Division. “The α i-D servo motors are
designed with increased speed-torque characteristics, offer superior
protection through the IP67 rating as standard and can be ordered with
battery-less encoders. The drive systems have a smaller footprint to save
cabinet space, helping to make the entire system more efficient.”
Another key upgrade to the 500i-A CNC is the new
control’s modern iHMI2
interface, which has a simplified display with 1-1 task-to-screen
eliminating the need to switch between screens. Plus, maintenance has never
been easier with the control’s battery-less system.
FANUC CNC systems, including the new 500i-A CNC,
continue to advance IoT
efforts via centralized data collection and management software offerings
while guarding against cybersecurity issues with features like FOCAS3, user
authentication and data access protection.
FANUC also continues to support our machine tool builders with a wide array
of development tools to help them go to market with the best equipment
possible. These tools are designed to optimize machine tools, including
improved user experience, faster cycle times and better performance. The
FANUC Series 500i-A CNC offers digital twin
technology to assist in complex
machine design, plus, provides the ability of builders to fully customize
user interfaces.
About FANUC America Corporation
FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan, and
provides industry-leading CNC systems, robotics, and factory
automation. FANUC’s innovative technologies and proven expertise
help manufacturers in the Americas maximize productivity, reliability, and
profitability.
FANUC America is headquartered at 3900 W. Hamlin Road, Rochester Hills, MI
48309, and has facilities throughout North and South America. For more
information, please call: 888-FANUC-US (888-326-8287) or visit our website:
https://www.fanucamerica.com. Also,
connect with us on YouTube, X, Facebook,
LinkedIn and Instagram.
FANUC America Corporation Factory Automation, ROBODRILL, IoT and
Paint PR contact:
Debra Schug
PR and Content Lead
[email protected]