CNC Series

500i-A

The FANUC Series 500i-A is a cutting-edge CNC with 5-axis integrated technology to drive modern advanced machining. The 500i-A CNC has all the benefits of FANUC’s other control series, such as high precision, accuracy and world-renowned reliability, but includes additional benefits via the latest CNC features, such as more processing power and the integration of FANUC’s new generation servo system, the Alpha i-D Series.

This higher performance is designed to help machine shops drive down cycle times with faster speeds and improve productivity. The FANUC Series 500i-A CNC’s features also provide our machine tool builders (MTBs) tools to optimize their equipment, including digital twin technology to assist in complex machine design.

Products in 500i-A Series

Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Features and Benefits

  • Faster cycle time: Dual engine architecture, 2.7 times higher CPU processing power than previous models.
  • Boosted performance: Includes optimized 5-axis integrated technology with easy machine configuration setting with dedicated setting tool to support various machine kinematics.
  • Rock-solid reliability: Easy to maintain hardware with a new structure, including a battery-less CNC system.
  • Easier to use: Enhanced graphics and a simplified 1-task to 1-screen display eliminating the need to switch to different screens.
  • IoT Security: Guards against cybersecurity issues with features like FOCAS3, user authentication and data access protection.
  • Easier to program: The PMC can be programmed in Structured Text (ST), with a newly designed development software.
  • Fully customizable interface: With FANUC Picture 2, MTBs can create improved screens.