Contact us to receive more information on any CNC product/solution, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.
FANUC’s Power Motion i-Model A Plus controls complex motion applications powered by FANUC’s reliable and high-performing CNC and servo technology. More than just a PLC, PMi-A Plus can control multiple pieces of industrial equipment as well as run multiple programs simultaneously and independently.
Request A Quote
Perfect for tasks involving multiple axes, spindles, paths, speeds, pressure, position, and torque controls.
Easy customizable screens with FANUC PICTURE now included.
Seamlessly integrate FANUC robots with Robot ON-SITE.
Reduces industrial energy consumption.
Supports wide variety of synchronous functions including multi-axis high response mode.
One operation commanded simply by one line of G-code, teach mode, or PMC axis command.
Maximum number of paths: 10 paths
Maximum total number of controlled axes: 32 axes
Maximum number of simultaneous controlled axes: 4 axes per path
Supported by AC SERVO MOTOR Alpha i-B/Beta i-B series as well Alpha i-D series
Wide range of displays available including: FANUC iPC and PANEL iH/iH Pro with iHMI support, 10.4” to 24” wide screen LCD.
Handheld unit components feature an emergency stop button and a manual pulse generator for safer operations
Wide range of I/O units available to support various industrial machines