Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC

SR-20iA Environmental Option SCARA Robot

  • 20 kg
  • 1100 mm
  •  4

Dust and Waterproof SCARA for secondary processes

The new SR-20iA Environmental Option meets the need for customers who are looking for a small, lightweight and fast SCARA robot for secondary food applications and harsh enviornments where a higher IP rating is required for protection against dust and water. Internally routed cables/pipes give the robot a clear and clean look, which minimize interference contour and simplify the integration of the FANUC SR-20iA Environmental Option into secondary food processes. With 20 kg payload and 1,100 mm reach, the SR-20iA Environmental Option offers a higher payload and reach than FANUC's SR-12iA Environmental Option SCARA.

Highlights

 

The Secondary Food Specialist

Features including IP65 rating, corrosion-resistant bolts and bellows cover all make the new SR-20iA Environmental Option ideal for secondary food applications.

Two Models to Choose From

If your application requires less payload and reach, we also offer the SR-12iA Environmental Option. This robot includes a 12 kg payload and 900 mm reach.

Learn More

 

Easy programming

FANUC SCARA robots use iRProgrammer – a web-based interface that lets you program the robot easily and intuitively with a tablet or desktop computer or by using optional Teach Pendant.

Space-saving controller

Featuring intelligent functions such as iRVision, iRPickTool or conveyor tracking, the new R-30iB Compact Plus controller makes best use of limited space.

Request A Quote

 

Specifications



Download Specs

  • 4
  • 20 kg
  • ± 0.02 mm (J1,J2)
    ± 0.01 mm (J3)
    ± 0.005° (J4)
  • Floor / Wall
  • 1100 mm