Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
SCARA SR-6iA/C
FANUC

SR-6iA/C Food Grade SCARA Robot

  • 6 kg
  • 650 mm
  •  4
 

Dust and Waterproof SCARA for secondary processes

The new SR-6iA/C Food Grade SCARA robot offers a robust construction, corrosion resistance, ease of cleaning, and compliance with food safety regulations to provide a reliable and efficient solution for food companies.

The SR-6iA/C is coated with white epoxy paint and uses NSF H1 food grade lubricant on all axes. In addition, it features an IP54 rating, and a set of bellows covering the Z-axis spindle to enhance safety, cleanliness, and overall performance.

The SR-6iA/C offers a 6kg payload capacity, 650mm reach, and small footprint, making it ideal for integration into food handling or packaging lines.

Highlights

SR-6iA/C Sandwich Assembly

Agility and Precision

Like other FANUC SCARA robots, the SR-6iA/C offers speed and precision within a 360° envelope. Its compact design ensures efficient operation even in limited spaces.

SR-6iA/C Sandwich Assembly

Speed and Precision

FANUC SCARA robots are exceptionally fast and precise, maximizing throughput in production environments.

Specifications

Download Specs

  • 4
  • 6 kg
  • ± 0.01 mm (J1,J2)
    ± 0.01 mm (J3)
  • Floor / Wall
  • 650 mm