by
FANUC America | Oct 16, 2024
FANUC America will demonstrate a variety of robots, cobots, and industrial automation solutions at FABTECH 2024, October 15-17, in Orlando.
ROCHESTER HILLS, MI – (October 2, 2024) –
FANUC, a global industrial automation leader, will showcase the latest
automation technologies for the fabrication industry at FABTECH 2024, Oct.
15-17, in Orlando. From collaborative robots that can weld safely alongside
humans to the world’s first explosion-proof paint cobot, innovative and
easy-to-use robotics will demonstrate real-world applications in FANUC
America booths.
- In Main Booth #W-4817, attendees can find a variety of FANUC’s robot
and cobot welding and laser solutions, from precision welding to
high-speed laser cutting.
- In Paint Booth #W-2729, attendees will see various demonstrations,
including the brand-new CRX Paint Cobot, which delivers flawless results
– whether in automotive coatings or intricate designs – while offering
precision, flexibility and easy operation.
All-new demonstrations include two innovative collaborative robot welding
applications, in addition to the FABTECH debut of the FANUC M-950iA
industrial robot showcasing high rigidity and precision via friction-stir
welding.
Innovations in Welding Automation
Easy-to-use CRX cobots offer the same accuracy and repeatability as all
FANUC robots, with the added benefit of simple programming, the ability to
work safely and in close proximity to humans. At FABTECH, attendees will
find a variety of FANUC collaborative robot demonstrations, including:
- Flexibility and Efficiency: Welding near human
operators requires
flexibility as well as efficiency, demonstrated by the
CRX-10iA/L
cobot—mounted on an integrated 7th robot transfer unit (RTU)—which
simulates ARC welding at one station while an operator loads the second
station.
- Drop Center Positioning: Showcasing the impressively
long 1,889 mm
reach of the new CRX-30iA/L
cobot, an ARC welding demonstration
of a
skid steer cab on an integrated auxiliary axis showcases ease in
handling large components.
- Easy Programming: An all-new FANUC programming
interface with buttons
on the wrist allows welders with little to no robotic experience to
create programs easily, as evidenced by the CRX-10iA/L cobot—with a 10
kg payload and 1,418 mm reach—in a live welding
demonstration.
- Rigid Precision: Making its FABTECH debut, the M-950iA/500
heavyweight
robot features a wider range of motion, offering an impressive 500 kg
payload capacity and 2,830 mm reach, showcased in a new friction stir
welding demonstration featuring a StirRob Friction Stir
Welding Head by
FPT Industrie.
- High-Speed Laser Cutting: The new M-800/60-20B,
FANUC’s
next-gen,
high-accuracy industrial robot, will showcase high-speed laser cutting,
connected to a TRUMPF TRUFiber 4001 P and LaserMech FiberCUT STa. Cut
holes are generated with Shape Gen software for easy single point
teaching.
New Automated Robotic Painting Solutions
FANUC’s Paint Booth will highlight the benefits of robotic painting
solutions for operations of all sizes and needs. With the industry’s widest
range of paint robots that increase production and keep workers safe, we’ll
be showing our latest innovative products for the painting, powder and/or
gel coating with fiberglass reinforcement industries, including:
- The New Paint Cobot, Now Available: As the first
explosion-proof
collaborative paint robot available globally, the CRX-10iA/L
Paint
unlocks the benefits of flexible automation for more companies,
including high-mix, low volume operations. Be sure to see it in action
at the show!
- Cobot Inspection for Paint: To help ensure a perfect
finish every
time, the CRX-10iA/L
will demonstrate its ability to perform
detailed
color matching inspection tasks even in the smallest of spaces.
- Visual Tracking for Boosting Production: We’ll be
featuring a FANUC
P-40iA
paint robot using iRVision 3DV and the new Visual
Tracking for
PaintTool software to quickly and reliably track and paint randomly
oriented parts. Working in tandem, a CRX-20iA using
iRPickTOOL and
iRVision software will load/unload guitars.
- Versatile Paint Automation: Highlighting how FANUC
paint robots are
perfect for automating the painting of smaller and more challenging
parts, the P-40iA paint
robot will use coordinated motion with
a
turntable to precisely paint plastic automotive pieces.
Factory Automation and IoT
In the main FANUC booth, we’ll display the latest FANUC CNC products that
enable machine tool builders to go to market with the best equipment
possible. Our demos will highlight our powerful and energy efficient new
Alpha i-D
Servo
System as well as our dedicated CNCs
for laser cutting
machines.
For operations looking for shopfloor connectivity solutions, we’ll be
showcasing our IoT station featuring MT-Link
i, which provides real-time
equipment status as well as critical production and maintenance info to fuel
data-driven business decisions.
FANUC experts will participate in several conference sessions at FABTECH.
For more information visit.
About FANUC America Corporation
FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan, and
provides industry-leading CNC systems, robotics and factory automation.
FANUC’s innovative technologies and proven expertise help
manufacturers in
the Americas maximize productivity, reliability and profitability. FANUC
America is headquartered at 3900 W. Hamlin Road, Rochester Hills, MI 48309,
and has facilities throughout North and South America. For
more
information, please call: 888-FANUC-US (888-326-8287) or visit our
website:
https://www.fanucamerica.com. Also,
connect with us on YouTube, X,
Facebook,
LinkedIn and Instagram.
FANUC America Media Contact:
[email protected]