Interested in FANUC CNC Systems?

Contact us to receive more information on any CNC system solution, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

FANUC

Controls for Laser Cutting

FANUC has CNC solutions to support your laser machines! The 0i-LF Plus control is perfect for flat material processing. If you have more complicated applications, the 31i-LB Plus and 30i-LB Plus controls provide 5-axis laser cutting capabilities.


0i-LF_cnc-laser-controls
0i-LF_cnc-laser-controls 

Dedicated CNCs for Laser Machines

FANUC has CNC solutions to support your laser machines! The 0i-LF Plus control is perfect for flat material processing. If you have more complicated applications, the 31-LB Plus and 30i-LB Plus controls provide 5-axis laser cutting capabilities.

servo-drive-systems 

Efficient Servos, Less Costs

With the constant accelerating and decelerating moving from hole to hole, laser machines use lots of energy. FANUC’s efficient servo drive systems can reduce the servo energy consumption by as much as 50 percent.

laser-cutting-parts 

Better Quality Thick & Thin Parts

Look-ahead functions automatically adjusts laser power and axis feedrates to cut high quality sharp corners, which can be challenging in thick material. Accurately adjusting both the laser power level and pulse frequency reduces thermal load and provides uniform and clean edge quality in rounded corners, especially valuable in thin materials.

panel-cnc-laser-gap 

Safer and Faster Operations

FANUC’s tracing (Gap Control) function ensures that the distance between the laser cutting nozzle and workpiece surface is kept constant. The CNC is in total control of the Z-axis position, which allows for improved safety, higher processing speeds and programmable nozzle clearances.

Tight Synchronization of Laser Output and Axis Positioning

FANUC CNC laser commands are processed on the same high-speed fiber optic bus as the axis position loop updates. This ensure extremely tight synchronization between laser power and axis positioning, an essential component for raster type laser etching.

Better Finishes & Laser Marking

Laser pulse frequencies in excess of 32kHz improve cutting-edge quality and decreases dross, more than halving standard cutting edge roughness in thin materials. The minute laser output control provides ultra-stable laser output at low power levels providing superior quality laser marking capabilities.

More Reliable Processing

On CO2 Lasers machines, FANUC’s patented servo driven “trombone” mirror control ensures that the laser beam length is kept constant from the resonator to the cutting head for more reliable processing, even on a large moving-beam laser machine.