FANUC FASData users can access the data through the desktop
client or the web interface on a PC or mobile device.
Customized triggers can automatically send notifications to
users based on user-specified data points. Using proven
technologies like SQL and IIS, FASData can be run from a
single PC system or integrated into an existing enterprise
SQL/IIS system.
Shop floor data can be quickly and easily transferred from
FASData to other applications using existing connectors
available for Microsoft SQL Server as well as other
applications and databases with connections into SQL
server.