Interested in a FANUC Industrial PC?

Contact us to receive more information on any FANUC Industrial PC, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC PANEL iH Pro industrial pc
FANUC

Panel iH Pro Industrial PC

FANUC PANEL iH Pro is an industrial panel PC that can be used with the FANUC Series 30i-B or B-Plus and/or the 0iF Plus (Type 0) CNCs with the iHMI.

Request More Info

Panel iH Pro Industrial PC - Key Features

Ease of Use

The LCD comes in various sizes including for the 4:3 display, 10.4”, 15”, 19” and for 16:9 display, 21.5”(21.5” supports both portrait and landscape orientation).

Increased Processing Power

The latest technology, supporting 6th generation Xeon/Celeron processor, can run more software simultaneously.

More Memory

The main memory has up to 32GB available with ECC.

Increased Storage

Up to two M.2 SSD up to 240GB each, 500GB HDD is an option.

Improved Video Output

The display port comes standard, with an optional DVI output and no special cable needed for either output.

Greater Flexibility

The Windows 10 IoT Enterprise operating system unlocks a large number of commercial application and allows custom software applications to be developed.

Secure Operating System

Easily locking down the Windows 10 IoT Enterprise to prevent modifications.

Reduce Parts

The 21.5”, along with FANUC Picture, can work towards eliminating the hardware keyboard and/or operator’s panel.

Other Specs

The PCMCIA card slot is removed, HSSB port is an option (required for iHMI software) and 4 Ethernet ports come as standard.

Special Applications

Two expansion slots enable custom hardware to be integrated for special applications.