By using this site, you agree to our updated Legal Terms and Privacy Policy
Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.
Automated speed and dexterity
This high-speed 6-axis delta robot is perfect for picking, packaging and assembly. Its 3-axis wrist means it is capable of freely rotating workpieces and tools as required for assembly applications. Its clever design also means it makes best use of available workspace.
• Unique 6-axis structure
• Wrist with fast rotate motion
• IP69K protection
• High-reliability design
• Common installation and wrist interface with 4 axes types
• Common motion area with 4 axes types
The M-2iA/3A comes with 800 mm of reach and is equipped with a three-axis articulated wrist for applications that demand high levels of flexibility from delta robots. This wrist enables it to achieve best-in-class full articulation.
M-2iA/3A models come with a 3 kg payload and six-axis design. This makes them ideally suited to picking and assembly operations.
FANUC M-2iA/3A picking and assembly robots can pick products weight up to 3 kg at high rates.
This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.
FANUC ROBOGUIDE
Download Specs