Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC

M-2iA/6H Delta Robot

  • 6 kg
  • 800 mm
  • 3

Unique Delta design

Offering maximum cable protection thanks to its hollow wrist, this 3-axis delta robot is not only ideally suited to wet environments but offers greater flexibility thanks to its extensive work envelope. Capable of high speed operation, it makes a good choice for picking and packing processes.

Highlights

Three axes for flexibility and speed

With no wrist rotation, this 3-axis model is the answer to all your ultra high speed picking and packing operations needs.

IP69K protection as standard

With IP69K protection as a standard feature and capable of withstanding high pressure steam cleaning, this robot is suitable for clean room environments

Optional high inertia mode

Ideal for reducing cycle times on operations involving the handling of multiple or larger items, this option increases payload from 3 kg to 6 kg.

Discover the M-3 delta series

FANUC's M-3 Series Delta Robots for even higher payload up to 12 kg handling at ultra high speed.

Smart offline programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Request A Quote

Specifications



Download Specs

  • 3
  • 6 kg
  • 0.1 mm
  • Ceiling
  • 800 mm