Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC

M-710iC/50T Toploader Robot

  • 50 kg
  • 1900 mm
  •  6

Top mount multipurpose robot

This innovative series of lightweight robots features a slim wrist, rigid arm and small footprint. High axis speeds make it extremely fast. Capable of handling 50 kg, this top mount version is the lightest model in the range. Offering an array of mounting options, it saves space and benefits from extremely good repeatability.

Highlights

Top speed and motion performance

High speed axes, accurate and robust purpose build reducers and motors provide the M-710 with excellent performance and unparalleled reliability and repeatability (± 0.07 mm).

Put it on top

Top mount robots are rail-mounted at 90° or reverse on a linear axis, making them ideal for environments with reduced floor space and ceiling height restrictions.

 

Services multiple machines

One robot can service multiple vertical and/or horizontal machines to reduce your investment costs.

Faster motor for rail axis

The advanced FANUC αiS30/3000 motor offers higher torque and better acceleration for even faster cycle times compared with the standard motor.

Request A Quote

 

Specifications



Download Specs

  • 6
  • 50 kg
  • ± 0.07 mm
  • Sideslung / Underslung
  • 1900 mm