Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
FANUC

M-710iC/70T Toploader Robot

  • 70 kg
  • 1900 mm
  •  6

Top mount heavy load multipurpose robot

This innovative series of lightweight robots features a slim wrist, rigid arm and small footprint. Offering extremely good repeatability, this top mount version is the lightest in the range. Capable of handling 70 kg, its versatile mounting options save you floor space.

Highlights

Ideal for assembly applications

The M-710iD/70T is a great choice for operations such as assembly involving large loads. This model's top mount option makes for greater versatility.

Top repeatability

Lightweight and top mountable, this model saves floorspace and can handle up to 70 kg with repeatablility of ± 0.07 mm.

 

Hollow joint construction

Reduced wear of cable routing as most reducers have hollow construction. Shoulder mounted motors reduce maintenance costs by preventing cable wear and keeping motors cooler.

Flexible cell design

Two robots can be mounted for increased flexibility in cell design. The M-710iC/70T also has the capability to service multiple vertical and/or horizontal machines, thus reducing investment costs.

Request A Quote

 

Specifications



Download Specs

  • 6
  • 70 kg
  • ± 0.07 mm
  • Sideslung / Underslung
  • 1900 mm