Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

Pharmaceutical Manufacturing Solutions and Robotic Pharmacy Automation Systems

When it comes to pharmacy automation, pharmaceutical manufacturing, and life sciences, what manufacturers need most is production systems that can safely process, dispense, label, and package medications and prescriptions at high volume. Pharmacy automation providers must be able to prove their equipment and solutions operate with precision at all times to ensure medications are being manufactured to the right dose and prescriptions are filled with the correct quantity.

 

Robotic Vertical Cartoning System for Pharmaceutical Vials

Courtesy of Serpa Packaging Systems

FANUC America and our Authorized System Integrators (ASIs) have decades of experience in helping pharmaceutical manufacturers meet their production and productivity goals with customized pharmacy automation systems and robotic pharmacy solutions. Bottom line: Nobody has more experience in pharmacy automation and life science solutions than FANUC and our experienced team of ASIs.

We help pharmaceutical manufacturers find the best solutions to fit their automation needs - And we're here to help you!
Contact a knowledgeable FANUC pharmaceutical sales representative today.

Contact Us

fanuc-clean-room-robots-lr-mate

FANUC Clean Room Robots for Pharma Manufacturing

FANUC clean room robots are specifically designed to work in pharmaceutical or lab environments. Our clean room robots were built to meet the standard requirements (IP67 standard) of highly demanding pharmacy and lab environments - with no compromise of robot speed and repeatability. Based on a slim, entirely encapsulated design, our clean room robots reach high flexibility levels, adding versatility to their ability to perform many types of automated pharmacy applications within compact cells, such as automated medication dispensing. FANUC clean room robots can achieve Clean room Class ISO 5, and have a much higher reliability than manual applications. For more information about our clean room robots contact our sales team today.

Request A Quote

Pharmacy Automation Solutions for Pharma Manufacturing

 

Transdermal Patch Assembly

Courtesy of ATC Automation

 

Medical Tray Handling System

Courtesy of JH Robotics

 

Medical Syringe Assembly System

Courtesy of Farason Corporation

 

Automated vial filling, capping and labeling

Courtesy of Dynamic Automation & Robotics

 

Pharma Case Packing System with Labeler & Leaflet Feeder

Courtesy of ESS Technologies

 

Pharmaceutical Cartoning System

Courtesy of TransAutomation Technologies

 

Cotton Swab Handling via SCARA Robot

Courtesy of Interactive Design

Robotic Pharmaceutical Manufacturing Processes for Improved Pharmaceutical Production

Pharma and clean room robots have proven to help improve working conditions in hospital and pharmacy settings. With decades of industry experience and expertise, our team of robotics experts have automated nearly every pharma application possible. Pharmacy automation application areas include:

Robotic Applications & Pharmaceutical Industries

  • Robots for vaccine production
  • Cold Chain robotic handling
  • Freezer robot handling
  • Automated pharmaceutical test kit assembly and packaging systems
  • Automated pill bottle assembly, labeling, and packaging systems
  • Automated syringe assembly, inspection, and preparation for packaging
  • Automatic drug / medication dispensing
  • Automatic syringe labeling systems
  • Aseptic monoblock dispensing, filling and capping system
  • Aseptic syringe or vial dispensing, filling and capping system
  • Clean room robot solutions for use in a variety of automated systems at hospitals, pharmacies, lab room settings, and more
  • Prescription delivery device assembly
  • Robotic cartoning, case packing and palletizing systems for bottles, tubes, syringes, cartons, jars, bags, and more
  • Robotic pill picking, sorting and pill counter systems for automated pharmacy and medication fulfillment machines
  • Robotic track and trace inspection systems for pharmacy automation
  • Vertical and horizontal pharmaceutical cartoning systems
  • Vial handling for parenteral drug manufacturers
  • Vial tub and tray palletizing / depalletizing systems
  • And more!

We'll help you find the right products to help fit your medical or pharmaceutical manufacturing needs.
Contact a FANUC sales representative today.

Contact Us

delta-scara-robots-pharma

Meet the Pharma and Laboratory Specialists

To help pharmaceutical manufacturers keep up with speed and uncompromising quality control required in this industry, FANUC developed a line of specialty robots that excel in high speed pick and place applications. If you're in the need for a robotic pharmacy solution that requires the utmost speed, precision and accuracy, be sure to check out our SCARA Robots, and our Delta Robots.

Pharma Manufacturing Companies Rely On FANUC

FANUC America specializes in completely automated pharmacy systems - From packaging line design to pharma-ready equipment manufacturing and integration, you can rely on FANUC. Pharmaceutical companies around the world count on our robots and pharma automation solutions to manufacture the highest quality products with speed, precision and accuracy. Whether you're using FANUC clean room robots in a pharmaceutical setting for automated dispensing, or a standard robot for cartoning, labeling, packaging and palletizing lifesaving medicine, FANUC has pharma automation solutions that will improve you processes without sacrificing accuracy or quality, while leaving you in complete control of the manufacturing process.

What is Pharmaceutical Automation?

Pharmaceutical automation leverages a diverse array of advanced technologies to enhance efficiency, ensure the highest levels of quality and safety, and achieve regulatory compliance, all while maintaining extreme precision in the pharmaceutical manufacturing space. A modernized pharmaceutical industry not only benefits manufacturers, but consumers, by allowing faster access to safe and cost-effective medications.

Through the use of innovative robotics, automation, artificial intelligence and advanced analytics, pharmaceutical laboratories and manufacturers can meet production and productivity goals in the safe processing, dispensing, labeling and packaging of medications and prescriptions at high volume. With automation, the potential for human error is significantly reduced.

FAQs

What types of robots are best for pharmaceutical manufacturing?

Clean-room robots are specially designed for pharmaceutical or laboratory environments and meet the standard requirements—IP67 standard—expected in these high-demand settings. Built with slim, encapsulated designs, FANUC’s LR Mate robot series of clean-room robots offer high flexibility levels, payload and reach.

To help achieve the speed and uncompromising quality control required in the pharmaceutical industry, FANUC has developed specialty robots excelling in high-speed pick-and-place applications. These high-precision robots—FANUC SCARA Robots and Delta Robots—offer the utmost in speed and accuracy.

What types of pharmaceutical applications are best suited to automation?

Nearly every application within the pharma industry has been automated throughout the decades, improving working conditions and quality across manufacturing and lab environments. From vaccine production to automated syringe assembly, and medication dispensing to vial tub and tray palletizing, robotics can assist in a wide variety of ways, ensuring the safe processing, dispensing, labeling and packaging of pharmaceutical products.

How does a clean-room robot support pharmaceutical industry settings?

Industries that are sensitive to environmental contamination—like pharmaceuticals, medical device or food and beverage industries—can rely on IP67 water- and dust-proof, clean-room robots. FANUC’s line of clean-room LR Mate robots also offer compact footprints to work within space-saving cells when necessary.

What automation considerations do pharmaceutical companies need to keep in mind?

There are several factors to consider when implementing automation. For the pharmaceutical industry in particular, adherence to regulatory standards is key. Working with an Authorized System Integrator is a great place to start, given that they’re able to develop solutions specifically designed to meet unique manufacturer needs. When considering automation and robotics solutions, manufacturers will want to determine their primary goals—such as increasing production, reducing human error, or optimizing manufacturing floor space—and create an automation strategy that can address these directly.

What type of pre-engineered automation systems exist for pharmaceutical manufacturing?

Today, system integrators are responding to market needs for “off the shelf,” standardized automation solutions. Many of these pre-engineered systems can solve for common issues on the pharmaceutical manufacturing floor, including picking, sorting, dispensing and palletizing applications. Even with a low budget, little or no current automation, and limited skilled personnel, a pre-engineered system can have a pharmaceutical manufacturer up and running with automation quickly, with many systems available for delivery within a few weeks.