Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

We help medical device manufacturers find the best solutions to fit their automation needs - And we're here to help you!
Contact a knowledgeable FANUC medical device sales representative today.

Contact Us

FANUC ROBODRILL for Medical Supply Manufacturing: Materials

Implants or surgical devices that will enter human bodies require specific, bio-safe materials, such as stainless steel & medical-grade plastic. For medical supply manufacturing, FANUC ROBODRILL is capable of machining a wide range of medical supply materials including stainless steel, aluminum, carbon and even ceramic to an incredible degree of accuracy.

Request A Quote

Medical Device Automation Solutions

 

Robotic Retrieval System for Orthodontic Order Processing

Courtesy of APT

 

Robotic Sample Tube Sorter

Courtesy of Big Sky

 

Robotic Lab Sample Processing System

Courtesy of Isthmus

 

High-Speed Medical Device Component Inspection

Courtesy of McAllister Design and Automation

 

Automated Slide Pouching

Courtesy of Dynamic Automation & Robotics

 

Medical IV Device Assembly

Courtesy of Wauseon Machine

 

Medical Device Adhesive Cell

Courtesy of RND Automation

 

IV Fluid Bag Palletization

Courtesy of Simplimatic

 

Medical Equipment Manufacturing Using FANUC CNCs

FANUC CNC Systems provide reliability needed for machining medical parts that call for complex contouring, requiring complex contouring with no trace of surface defects. FANUC CNC Systems are a great fit for this type of precision machining as they can consistently execute the tight tolerances. Plus, our series of controls, 30i-B Plus, have been optimized for 5-axis machining, which is critical to producing the required geometries and high-quality finishes.

Additionally, our high performance servo motors and spindle motors provide the reliability and dependability needed to minimize your unplanned downtime.

Request A Quote

FANUC Robots for Medical Device Manufacturing

Due to the high-level of customization involved in medical parts, they typically are produced in low-volume, high mix production runs where flexibility and quick changeovers are critical. FANUC robots are easy to operate and provide complete flexibility thanks to a range of application-specific options and straightforward integration.

Production cells built around FANUC CNC machines provide a simple way of adding flexibility and cutting costs. Benefitting from a small footprint, FANUC's LR Mate Series robots - with their lighter payload capacities - are ideally suited to tending work of this kind.

Request A Quote

 

FANUC Robots for Medical Products Packaging

FANUC’s automation provides the platform needed for safe and clean environments in manufacturing and packaging medical equipment. Depalletizing, loading, line charging or thermo forming your packaging – all common tasks in the medical device manufacturing industry – can easily be automated.

DR-3iB/6 STAINLESS

Meet the DR-3iB/6 STAINLESS medical-grade delta robot, the first fully stainless steel robot by FANUC

The DR-3iB/6 STAINLESS features a fully enclosed stainless steel body that is resistant to the chemicals and high pressure/temperatures required in strict wash down environments found in the healthcare, pharmaceutical, protein, cosmetics, bakery and dairy industries. Rated IP69K, it meets USDA and FDA food safety standards, and sets a new benchmark for robotic handling in terms of payload, speed, reach and sanitation.


iRVision-3D-With-3DA

Vision Systems Ready for Medical Assembly or Packing

Equipped with iRVision and 3D Area Sensor, FANUC robots will pick, sort, place and arrange products on a moving conveyor. This makes automating during assembly easy; or when ready to ship, a FANUC industrial robot with a robotic vision system and quick-change gripper can simultaneously pack multiple products in a variety of container or box types for delivery.


person-hand-guiding-CR-7

Collaborative Robot Solutions

To reduce manual processes, FANUC’s expanding line of collaborative robots can work alongside your employees to take over tedious, repetitive tasks, improving job set up time and consistency of your medical equipment production. Plus, FANUC’s collaborative robots are easy to program and can be seamlessly integrated into any medical manufacturing process without the need for barriers.


m-2ia-indexing

FANUC Delta Robots for High-Speed Pick & Place in Medical Supply Manufacturing

Automating end-of-line processes, such as wrapping, labelling, packing and palletizing, can help reduce strenuous and repetitive manual labor often seen in manufacturing medical supplies and devices. Delta robots are the perfect choice for picking, sorting, inspecting, placing and inserting parts, even at high speed on moving conveyors.


robotic-labeling-machine

Automated Bar Code Labelling

Whether it's medical equipment or carton labelling, every stage of the medical supply manufacturing process - from picking, orienting, placing to adding labels and sealing - can be completed by robots, such as the light and compact, FANUC LR Mate Series.

fanuc-clean-room-robots-lr-mate

FANUC Clean Room Robots for Medical Device Manufacturing

FANUC clean room robots are specifically designed to work in medical device manufacturing environments where strict requirements are needed. Our clean room robots were built to meet the standard requirements (IP67 standard) of highly demanding lab and medical device environments - with no compromise of robot speed and repeatability. Based on a slim, entirely encapsulated design, our clean room robots reach high flexibility levels, adding versatility to their ability to perform many types of automated applications within compact cells. FANUC clean room robots can achieve Clean room Class ISO 5, and have a much higher reliability than manual applications. For more information about our clean room robots contact our sales team today.

Request A Quote

Related Articles