Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.
Automating palletizing can make your operations safer and more profitable. Whether you’re stacking a full layer or individual boxes, bags, pails or drums, FANUC’s palletizing cobots and robots offer a fast, steady, and reliable automated solution. Our extensive offerings provide many options in terms of size, payload, speeds for cycle time and precision and most importantly, care in handling your products.
To select the correct automated palletizing and depalletizing solution, consider payload, reach, duty, cycle time and floor space. Don’t forget the weight of your end of arm tool, dress out and product when selecting the desired payload range.
Palletizing cobots and robots offer a smaller footprint, saving you the cost per foot in a manufacturing facility. Plus, our solutions can be creatively and flexibly installed in tight spaces.
Versatile end of arm tooling can handle multiple types of containers at a time, regardless of their shape and/or material including cases, bags, pails, bottles, batteries, cubes of scrap metal, and plastic containers.
Cobot and robot palletizing solutions can easily accommodate different pallet patterns and product types. They have the ability to handle one or more units at a time and can form multiple layers on a pallet after picking the products off of a conveyor.
Palletizing cobots and robots can be programmed to handle multiple infeeds of different SKUs on the same line. Vision systems can be used to send information to the robot so it can pick and place different SKUs on different pallets.
Palletizing industrial robots can handle up to a 700kg payload. Depending on the type of robot and the application, an industrial palletizing robot can handle up to 30 cases per minute.
Automatic palletizing systems with FANUC robots offer greater flexibility to handle, build and transfer pallets and products. Our robotic palletizers will help boost productivity and profitability while helping ease labor shortage challenges.
Courtesty of ZETA Group
Automatic case erecting and transfer systems with FANUC robots and cobots offer greater flexibility to handle multiple case sizes. This allows automation without multiple changeovers between the varying sizes. Plus, FANUC robots performing automatic case erecting and transfers will help increase productivity and boost profitability.
Courtesy of Weldon
Courtesy of Autotec Solutions
Courtesy of Premier Tech
Courtesty of Robex
Courtesty of AMT
Automate the process of unloading pallets with robotic depalletizing solutions from FANUC. Using artificial intelligence, our robots and cobots can handle mixed depalletizing, unloading materials of varying weights, shapes, and sizes without interruption. By integrating robotic depalletizing solutions into your operations, you can save time, improve efficiency, and reduce the need for additional labor.
Courtesy of AWL
Courtesty of Adaptec
Courtesy of Motion Control Robotics
Courtesy of StrongPoint Automation
Courtesy of Zeta Group
Courtesy of Southlake Automation
Automatic bag palletizer systems with FANUC robots can handle heavy, industrial-sized bags with ease. With the ability to handle multiple sizes and weights, robotic palletizers can gently and securely stack bags onto pallets. Transporting bags quickly out of your facility helps increase throughput and gives your operations a competitive advantage.
Courtesy of Simplimatic
Courtesy of Kaufman
Courtesy of Haver & Boecker
Automating palletizing of bulk glass products with FANUC robots can efficiently and gently handle this type of fragile material. Automating the palletizing of glass products with FANUC robots can reduce damage and minimize waste while driving down demand for physical labor and increasing productivity.
Courtesty of Kaufman
Courtesty of MSK Covertech
FANUC robots palletizing pails can handle a wide variety of bulk products at significant speeds. Automating pail palletizing with FANUC robots maximizes flexibility and efficiency.
Courtesty of Brenton
Courtesy of RLS Enterprises
FANUC robots are perfect for automating multi-product, multi-line palletizing systems such as handling rolls and cases. FANUC robots have the flexibility to palletize rolls and cases minimizing product changeovers and boosting the productivity of operations.
Courtesy of MCRI
FANUC offers several software packages to help you automate your palletizing solution quickly and easily.
Now standard with all CRXs, FANUC’s PalletTool® 3 allows operators to create and modify unit loads directly from the Tablet TP right on the floor. Users can simply input product dimensions and the software provides a list of possible pallet patterns as well as the space efficiency for each pattern. A Tablet TP is required to use PalletTool 3 with FANUC’s non-collaborative robots.
The PalletTool Turbo II package is designed to reduce the setup of robotic palletizing applications with a software bundle that includes PalletTool 4D. FANUC’s simulation software, PalletPRO, is also included in this package and allows for offline programming and creation of unit loads that can then be downloaded to the robot controller.
As a plugin to ROBOGUIDE, PalletPRO is a PC simulation software that allows users to build a complete palletizing work cell layout, including infeed and pallet stations, slip sheet and pallet dispensers. Hundreds of unit load pallet configurations can be created and visualized in 3D using PalletPRO’s built-in library of industry standard patterns. The data created in PalletPRO can be downloaded to a FANUC controller containing PalletTool software.