CNC Machining Simulator - D73F-0320-PB00
The machining simulator will carry all the same features as
the standard simulator with the addition of an internal PC,
which will provide a virtual mill or lathe with real
kinematics, allowing the user to view the live machine
movement,
tooling and part machining. Tool and workpiece setup is
required and colored back plot, collision detection and
sound bring the machine operating experience to life.
Software only version is also available for self install and
connection
to the standard CNC simulator via ethernet.
Features:
- NC: Oi‐F 3
axis Mill or 2 axis Lathe, switchable at reboot
- IPC: Pentium Processor N4200 1.1Ghz Quad core, 8GB RAM,
32GB SSD
- Ports: 4 USB 3.0
- HDMI display
- Software included: Windows 10, Machining Simulation,
FASBacCNC
- Brackets
- User supplies: Monitor, keyboard & mouse
Request More Info