FANUC Certified Education CNC Solutions Designed for the Classroom

With the growing need for skilled CNC operators and programmers, FANUC America offers a suite of CNC educational tools designed to accommodate a wide variety of student and learning environment needs.

Request More Info
Pg8-CNC-Guide

CNC Solutions for Education

FANUC ROBOSHOT

Full CNC Machine Tools for Education

Fully-equipped CNC machines perfect for the ultimate CNC operational and machining experience.

View Tools
FANUC CNC

Simulators

FANUC CNC simulators offer realistic CNC training on portable tabletop packages.

View Simulators
FANUC ROBOCUT

Desktop Machine Tools

Small CNC machines for education allow entry-level CNC operators to gain real-world experience with milling machines and lathes, but at a fraction of the cost of a full CNC machine tool.

View Machines
FANUC IoT

FANUC's CNC Education Software and Curriculum

To help with the education process FANUC offers software as well as training curriculum for the classroom.

View Curriculum

Full CNC Machine Tools for Education

Small CNC machines for education allow entry-level CNC operators to gain real-world experience with milling machines and lathes, but at a fraction of the cost of a full CNC machine tool.

FANUC + Doosan
Building the Next Generation of Machinists

FANUC and Doosan Machine Tools have partnered to now offer secondary and post-secondary schools with hands-on skill development and industry-recognized certifications using world-class Doosan machine tools combined with FANUC’s industry-leading CNC controls.

Request A Quote

Doosan LEO 1600 Lathe

Doosan's LEO is a small footprint 2-axis lathe with big capabilities. The LEO 1600 offers a 6” chuck and the largest machining area in its class. This horizontal turning center offers a rigid design, reliable spindle, and an 8 tool turret. The LEO 1600 is controlled by a Doosan FANUC 0i-F Plus control with 10.4” LCD. The operation panel enhances operating convenience by incorporating common-design buttons, layout, and features for fast and easy operation.

Request More Info
Doosan LEO 1600 Machine Tool

Doosan DEM 4000 Mill

Doosan's DEM series is a compact vertical machining center for 3-axis general machining with high rigidity structure. This model is designed with a 22” x 16” bed which is very suitable for basic cutting processing. The DEM 4000 is controlled by a Doosan FANUC 0i-F Plus control with 10.4” LCD. The operation panel enhances operating convenience by incorporating common-design buttons and layout, and features the Qwerty keyboard for fast and easy operation.

Request More Info
Doosan DEM 4000 machine tool

FANUC ROBODRILL α-DiB5 Series High-performance VMC

The new-generation ROBODRILL promises unrivaled quality and precision. Excellent repeatability make the ROBODRILL ideally suited for milling, drilling, tapping, and boring with flexibility, versatility, and reliability.  The ROBODRILL incorporates the latest FANUC servo motor technology and uses the world’s most reliable CNC. Specific education packages have been configured for the needs of educational institutes teaching 3 axis and 5 axis machining, robotic machine tending, and Connected Smart Manufacturing. This ensures students are learning on the latest CNC technology.

The main benefits of the ROBODRILL are:

  • Rigid design
  • Fast and reliable tool change mechanism
  • Tool change time 1.4s chip to chip (When 2kg/tool is specified)
  • Revolving Turret with up to 14 tools (Education specification)
  • Latest FANUC servo motor technology
  • .004mm bi-directional repeatability
  • Reliable and user friendly FANUC 31i-B5 series control
  • Easy operation and maintenance
  • New iHMI
  • Integrated robotic machine tending automation (optional)
Request More Info
fanuc-robodrill-model-m

CNC Education Curriculum and Software

To help with the education process FANUC offers software as well as training curriculum for the classroom.

Comprehensive Curriculum

FANUC America offers two comprehensive CNC curriculum for machining (milling) and turning (lathe), including key concepts and lessons for machining center setup, programming and operation. Since more manufacturers trust their operations to FANUC CNC’s than any other control platform, it’s important that students and workers become FANUC CNC certified. Please contact your Education Sales Representative for more information.

Milling / Machining Track – Student eLearn Bundle:

  • eLearn FANUC Usage & Operations (TRCOLP-131) 7.5 hours
  • eLearn G-Code Setup, Programming & Machining (TRCOLP-432) 30 hours

Turning / Lathe Track – Student eLearn Bundle:

  • eLearn FANUC Usage & Operations (TRCOLP-131) 7.5 hours
  • eLearn G-Code Setup, Programming & Turning (TRCOLP-433) 30 hours
cnc-operator-training

Simulation Software

CNC Guide

CNC Guide Academic Package

The CNC Guide academic package is FANUC CNC software running on a PC. CNC Guide is ideal for dedicated training rooms or development teams and is available with a single or multi-seat licenses. CNC Guide provides a realistic operation and part programming environment so students can write, test and optimize programs without taking a machine out of production. CNC Guide supports both conventional G-code programming including canned cycles and custom macros and MANUAL GUIDE i, FANUC's conversational programming.

Learn FANUC CNC Insider Tips

CNC Machining Simulation for Workforce Development

FANUC’s Machining Simulation for Workforce Development offers virtual training on FANUC controls operation, part programming and more. The realistic simulation software, powered by ModuleWorks, can be operated now as 5-axis and 3-axis mills or a 2-axis lathe. Our platform creates a digital twin of the machine tool and simulates the cutting process. Using actual CNC position data, the digital twin provides an accurate and realistic depiction of actual machine behavior.

Learn more
cnc-machining-software-workforce-development

Simulators

FANUC CNC simulators offer realistic CNC training on portable tabletop packages.

CNC Education Simulator - A02B-0158-B110#US

The CNC education simulator is designed specifically for educational purposes, ensuring affordable access to the latest FANUC 0i-MODEL F Plus CNC platform in a compact and portable package, easily integrated into any classroom. Add the screen display function software to take over partial control of the simulator on the PC, via the Ethernet connection.

Features:

  • Switchable mill and lathe system in one simulator
  • 3 Axis milling / 2 axis turning system + 1 spindle
  • Conversational programming and 3D simulation (MGi)
  • Inch / metric switchable
  • 2MB part program storage, with 1,000 registered programs
  • 128 Tool offset pairs (T) and 400 Tool offset pairs (M)
  • Work piece coordinates G52 – G59 + 48 additional on mill
  • 10.4” Color LCD
  • Full QWERTY keyboard
  • USB and Ethernet connectivity
  • Weight: Approx. 12kg - Dimensions: 421mm x 220mm x 608mm (W x D x H)
Request More Info
CNC Education Simulator - A02B-0158-B110#US
CNC Machining Simulator - D73F-0320-PB00

CNC Machining Simulator - D73F-0320-PB00

The machining simulator will carry all the same features as the standard simulator with the addition of an internal PC, which will provide a virtual mill or lathe with real kinematics, allowing the user to view the live machine movement, tooling and part machining. Tool and workpiece setup is required and colored back plot, collision detection and sound bring the machine operating experience to life. Software only version is also available for self install and connection to the standard CNC simulator via ethernet.

Features:

  • NC: Oi‐F 3 axis Mill or 2 axis Lathe, switchable at reboot
  • IPC: Pentium Processor N4200 1.1Ghz Quad core, 8GB RAM, 32GB SSD
  • Ports: 4 USB 3.0
  • HDMI display
  • Software included: Windows 10, Machining Simulation, FASBacCNC
  • Brackets
  • User supplies: Monitor, keyboard & mouse
Request More Info

Desktop Machine Tools

Small CNC machines for education allow entry-level CNC operators to gain real-world experience with milling machines and lathes, but at a fraction of the cost of a full CNC machine tool.

Levil EDU Mill

The latest in the line up of educational CNC equipment is the EDU mill. Lightweight and portable, the rigid gantry style machine runs on 110VAC and is ideal for cutting wood, plastic and metals. The machine is equipped with the new FANUC 0i-F Plus Control and features a single tool spindle with automatic tool measurement.

Request More Info
Levil EDU Mill

Levil LMV-F400 Table-top CNC Mill

Teach with a top of the line CNC Milling Machine utilizing FANUC 0i-MF hardware that is both affordable and portable and runs on only a standard single phase 110vAC outlet. Help your students gain exposure to milling practices including machine programming, set up and operation with a small classroom footprint.

Learn more about levil Download Brochure
Levil LMV-F400 Table-top CNC Mill

Levil LTC-F30 Table-top CNC Lathe

Designed for classrooms and small machine shops that need a complete CNC solution in a limited space. Utilizing the FANUC 0i-TF control, the LTC-F30 is capable of 24/7 industrial production of small parts in a variety of materials ranging from plastics to soft metals

Learn more
Levil LTC-F30 Table-top CNC Lathe