Based on the FANUC
Series 0i-MODEL F
Plus CNC, the FANUC CNC Simulator brings the world's
most popular CNC right into the classroom or shop training
room, providing students and trainees with exposure to FANUC
CNC controls without the need for a full machine.
The Simulator is an actual FANUC CNC control, so students
will become familiar with the look, feel, function and
layout of the control as they navigate and program a fully
operational CNC control. FANUC’s MANUAL GUIDE i conversational
programming interface allows user to graphically
generate programs that can be simulated in 3D, prior to
being converted back to conventional NC programs and used on
machine tools using FANUC controls. Uploading and
downloading (read and punch) functions use a Flash ATA
interface and USB interface, and DNC functions are supported
by Ethernet and a Flash ATA card.