Yellow FANUC ARC Mate 120iD/12L robotic welding arm with a Lincoln Electric AUTODRIVE wire feeder and black welding torch, shown against a white background with its arm extended horizontally to the right.
WeldBot's Aluminum Welding Robot makes aluminum welding easy with FANUC and FRONIUS
WeldBot TIG Welder
ARC Mate Series

ARC Mate 120iD/12L

Max Payload
12 kg
Reach
2272 mm
Axes
6
Mechanical Weight
250 kg

Designed specifically for welding applications, this model features outstanding axis speeds and ultimate precision within its class. The highly versatile robot can weld large parts thanks to its very long horizontal stroke. To further maximize flexibility and open up a new range of application possibilities, it can carry additional tools and torches weighing up to 12 kg.

Yellow FANUC ARC Mate 120iD/12L robotic welding arm with a Lincoln Electric AUTODRIVE wire feeder and black welding torch, shown against a white background with its arm extended horizontally to the right.

Longest Reach Model

For welding tasks where reach is of major concern, this long arm model offers the longest reach of the ARC Mate series with 2272 mm.

FANUC ARC Mate 100i D Welding

Protection class IP67

The extra smooth surfaces on the ARC Mate series help minimize spatter build up. IP67 protection on the wrist axes protect the robot against moisture and dust, making it the ideal candidate for dirty welding or cutting applications.

FANUC Engineer using ROBOGUIDE

Smart Offline Programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
12 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.03 mm
Reach
2272 mm
Mechanical Weight
250 kg
Average Power Consumption
1 kW
J1 Motion Range
340°
J2 Motion Range
260°
J3 Motion Range
475°
J4 Motion Range
400°
J5 Motion Range
360°
J6 Motion Range
900°
J1 Speed
210°/s
J2 Speed
210°/s
J3 Speed
265°/s
J4 Speed
420°/s
J5 Speed
450°/s
J6 Speed
720°/s
J4 Moment / Inertia
22/.65
J5 Moment / Inertia
22/.65
J6 Moment / Inertia
9.8/.17
Body Standard / Optional
IP54 / IP55
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The ARC Mate Series

We provide the industry's widest range of industrial robots for arc or laser welding and cutting. Explore Arc Welding applications or request a quote.

A yellow and black FANUC ARC Mate 100i welding robot arm is performing arc welding on metal parts within a red safety-fenced work cell in an industrial warehouse.
Applications

The Perfect Fit for Your Application

M950i A 500 Friction Stir Welding Battery Pack

Welding

Robotic welding boosts consistency, cost-efficiency, reach, repeatability, and space savings. Explore our automated welding solutions.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

Robotic uv

Aerospace

FANUC has robotics and automation solutions aerospace manufacturing. See solutions from sorting the smallest fasteners to machining advanced surfaces.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.