Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
ARC Mate 120iD
FANUC

Arc Welding Robot
ARC Mate 120iD

  • 25 kg
  • 1831 mm
  • 6

Speed, accuracy and maximum access

An ideal all-round welding robot, the ARC Mate 120iD’s slim articulated design means it excels at welding in narrow jigs. It features a new drive train for significantly higher axis speeds and, thanks to its high rigidity, boasts a repeatability of ± 0.02 mm. For maximum operating flexibility, it has a large working envelope and can reach in very close to its own base. By combining FANUC reliability with higher motion performance, the ARC Mate 120iD maximizes productivity and enhances your profitability. Operating costs are low, and installation is easy.

Highlights

ARC Mate 120iD Hosepack

Fully Integrated Welding Hosepack

The ARC Mate 120iD series features a fully integrated welding hose pack and cable management system.

Programming robot in cell

Slim Curved J2 Arm

Specially designed to minimise interference, the ARC Mate 120iD’s J2 arm is ideally suited for welding in narrow and difficult to reach spaces.

ARC Mate 120iD Wrist

Large Hollow Wrist

Large 57 mm diameter hollow wrist and hollow arm for trouble-free cable routing and maximum snag-free access.

ROBOGUIDE running on laptop

Smart Offline Programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Specifications



Download Specs

  • 6
  • 25 kg
  • ± 0.02 mm
  • Floor / Upside Down / Angle
  • 1831 mm