Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us
ARC Mate 50iD
FANUC

Arc Welding Robot
ARC Mate 50iD

  • 7 kg
  • 717 mm
  •  6

Tabletop arc welding robot

The latest generation ARC Mate 50, this 6-axis standard version is a rugged all-rounder that will maintain high quality standards in harsh working environments.

Highlights

ARC Mate 50iD

High Quality Welding for Low Level Demands

Light and compact, this model provides an easy-to-integrate solution for small payload welding applications that do not require a long reach.

ARC Mate 50iD with water

Standard IP67

Rugged, IP67 rated wrist design performs reliably even in the harshest manufacturing environments. Perfect solution for wet or dusty environments – resistant to pressure washing.

ARC Mate 50iD welding

High Throughput

The ideal solution for welding applications where space is at a premium and high throughput is a must.

ARC Mate 50iD in warehouse

Best in Class 7 kg Payload

Best repeatability at ± 0.018 mm

Specifications



Download Specs

  • 6
  • 7 kg
  • ± 0.018 mm
  • Floor / Upside Down / Angle
  • 717 mm