Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.
The fastest handling robot in its class, the M-10 Series delivers improved throughput and optimized cycle times across a wide range of pick, place and machine tending operations. Weighing just 130 kg, the M-10 boasts up to 12 kg in payload, very high axis speeds and acceleration resulting in high wrist movements. Slim cable-integrated arm and hollow wrist assembly support make for easy operation even in confined work areas.
Request A Quote
Built for high-speed and rapid acceleration, the extraordinary levels of performance offered by the M-3iA Series keeps the number of robots required on a line to a minimum and helps condense your manufacturing footprint.
The M-3iA's payload enables the use of a bigger gripper for picking multiple products at once or handling larger individual items. An optional high inertia option increases the 4-axis M-3iA's payload to 8kg and increases the wrist inertia to handle even heavier payload or higher inertia applications.
Thanks to exceptionally smooth easy-to-clean surfaces, food-grade lubrication, and white expoy coating, the M-3iA is highly acceptable for the food industry. Standard IP67 protection makes the M-3iA Series ideal for environments with strict hygiene standards.
Integrated iRVision with FANUC's conveyor tracking iRPickTool software make it easy for multiple high-speed robots to work together efficiently on a production line.
The M-3iA's 3-axis wrist enables part feeding from the sides of a work zone, increasing the usable workspace.