FANUC America offers its experienced team of Collaborative Robot experts to help solve the most complex automation challenges for any size business.
When you need an industrial cobot, look no further than FANUC. As the world’s leading cobot manufacturer, we offer a variety of high-precision cobot models able to handle products that weigh up to 50 kg. Whether you’re experienced with traditional industrial robots, or have yet to work with a robot arm, we have a cobot solution to work in your production environment.
FANUC now has 11 cobot model variations to choose from, with payload capabilities ranging from 4-50 kg and reaches ranging from 550-1889 mm. While most traditional industrial robots require safety guarding, FANUC cobots can work in virtually any production environment without fencing or other safety equipment.
After 50 years in the robotics business, we understand today’s production environments, from small batch/high-mix runs to large batch/low-mix runs. So, when the time is right to consider a collaborative robot application, you can rely on FANUC to help you understand the most efficient and cost-effective solution.
Request A Quote Download Brochure
Learn how easy it is to get started with the CRX Cobots! Register today and start watching the online CRX Cobot training videos demonstrating the ease of use and simple set-up designed to get your production up and running in no time.
Integrate Peripheral Devices easily with FANUC approved End of Arm Tooling (EOAT), Accessories, and Plugins.
FANUC CRX Cobots >
The automated system features a FANUC CRX collaborative robot that has enabled Athena to easily scale production from one to multiple printers, all running at the same time – all night long. The results have been outstanding! Part production has nearly doubled, and they've seen a 40% increase in machine utilization.
Barriers to collaboration are a thing of the past, since FANUC’s CR Series Collaborative Robots safely work side-by-side with people without the need for safety fences. FANUC cobots immediately stop after coming into contact with a person or fixed object thanks to proven safe contact stop sensor technology. What's MORE, FANUC cobots allow for customizable speed and safety settings, allowing you the freedom to do MORE with shared workspaces.
FANUC cobots provide users with MORE control: Either break away from traditional programming with FANUC Hand Guidance feature that allows you to teach your collaborative robot by leading it through paths and/or use it to lift heavy objects manually. Or program with new iHMI guides that provide step-by-step guidance for setting up a CR Series cobot and creating programs, along with other wizards/tutorials to help new users.
Despite its green exterior, FANUC’s collaborative robots operate like any other traditional, yellow FANUC robot: Able to provide MORE reliability and repeat the same movement multiple times at the exact same dexterity. This proven technology and reliability opens a world of possibilities to automate entire assembly operations in any industry such as automotive, packaging, distribution, metalworking and much more.
As with all FANUC robots, FANUC's Collaborative series can be equipped with any of FANUC's intelligence features - Made by FANUC, developed specifically for FANUC robots, to give you MORE possibility for automating with cobots. Intelligence-ready features include FANUC iRVision, 3D vision with FANUC 3D Area Sensor, FANUC Force Sensors, and much MORE.
Courtesy of Lincoln Electric
Courtesy of Esys Automation
FANUC cobots can collaborate with humans in a wide range of collaborative robot applications applying sealants, adhesives, or other coatings.
Courtesy of Mpac Langen
On packaging and palletizing lines, FANUC Collaborative Robots can be used to carry out dull, repetitive, dirty and dangerous handling tasks, freeing up staff to perform more complex and diversified jobs requiring human skills.
Courtesy of Motion Controls Robotics Inc.
FANUC’s collaborative robots are used to lift and position heavy components on machining and assembly lines, preventing the risk of repetitive strain injuries among assembly line workers. The repeatability offered by FANUC’s industrial cobots helps customers maximize quality and reduce costs.
Courtesy of AMT
FANUC collaborative robots are ideally suited for machine tending applications that frequently require an operator’s presence. FANUC collaborative robots can also carry out quality control checks, eliminating the need for an additional part inspection workstation.