New Robots, Cobots, Materials Joining and Controller Technologies to Debut Sept. 9-14
ROCHESTER HILLS, MI – (August 27, 2024) –
FANUC, a global industrial automation leader, is set to unveil its latest
lineup of robots, cobots, factory automation offerings and machining
solutions, while introducing two new controller technologies at the
International Manufacturing Technology Show (IMTS) 2024.
“Whether you’re a small shop or a high-volume producer, we have
the
automated manufacturing solutions to help you grow and sustain your business
into the future,” says Mike Cicco, CEO, FANUC America. “At IMTS
2024, we’re
excited to showcase two new controllers powering that evolution—the
R-50iA
Robot Controller and 500i-A CNC—both offering powerful performance,
optimized efficiency and more security than ever before.”
Showcasing the company’s cutting-edge automation solutions, the FANUC
America booth will include a wide range of collaborative robots, allowing
manufacturers reimagined flexibility in shared workspaces. From
collaborative machine tending and heavy payload handling robots, to arc and
friction stir welding demonstrations, brand-new demonstrations will also be
available—including several powered by the all-new R-50iA
Controller—designed to maximize performance and ease of use
while
offering
enhanced cyber security.
FANUC America will also introduce North American audiences to the FANUC
Series 500i-A CNC. This new control series advances
machining
performance
with its 5-axis integrated technology and faster processing speeds. The
control's new features are designed to support both machine tool builders
and CNC users with their evolving needs for easier operations, more security
and optimized efficiency.
On display in Booth #338919, IMTS attendees can view the following new
technologies in action:
Collaborative Robot Zone
With an extensive line up of industrial collaborative robots that
are helping to solve once-complicated issues inside plants and
warehouses, FANUC America’s technologies are safe, flexible,
quick
to implement and easy to program. A diverse range of CRX
cobots—offering payloads up to 50kg and reach up to
1,889mm—will be
on display, including the world’s first explosion-proof paint
cobot:
the new CRX-10iA/L
Paint. Hands-on demonstrations will
allow
attendees to experience the CRX-10iA/L Paint cobot’s
smooth
and easy
path generation, and ease of setup, programming and use, even with
little to no robotic experience in the painting,
powder and/or gel
coating with fiberglass reinforcement industries.
Innovations in Materials Joining
Debuting at IMTS, the new M-950iA/500
heavyweight robot
features a
wider range of motion, offering an impressive 500 kg payload
capacity and 2,830 mm reach, showcased in a new friction stir
welding demonstration featuring StirRob
Friction Stir Welding Head
by FPT Industrie.
Also being shown for the first time in the U.S., the new M800/60-20B
with High-Speed Laser Cutting, FANUC’s next-gen, high-accuracy
industrial robot connected to a TRUFiber 4001 P and Lasermech
FiberCUT STa to showcase high speed laser cutting. Cut holes are
generated with Shape Gen software for easy single point teaching.
Innovative welding applications, including arc and spot welding,
will also be on display.
New Controllers Deliver Powerful
Performance
Offering enhanced performance, optimized efficiency and more
security, FANUC America debuts two new controllers in North
America—the R-50iA robot controller and the
500i-A
CNC advancing
machine performance. Built on 50 years of automation expertise, both
systems offer industry-leading ease of use and energy savings.
The world’s* first robot controller to offer cyber security,
the
R-50iA is an intelligent and compact solution delivering
higher
precision for exceptional robot path control, built-in vision
enhancements and third-party certification for international cyber
security: IEC62443-4-1 and 4-2, offering multiple layers of defense
to secure data exchange. The new R-50iA controller is
available in
three sizes including the R-50iA Mate, R-50iA
A-Cabinet,
and the
R-50iA B-Cabinet. Additionally, the FANUC Series
500i-A CNC
advances
machine performance with 5-axis integrated technology and supports
both machine tool builders and CNC users through easier operations,
energy savings, and increased processing power. This higher
performance helps deliver lower cycle times with faster speeds and
improved productivity.
High-Performing Machining Solutions
FANUC’s Factory Automation
demonstrations will show how our new CNC
products are taking the machining world to the next level.
Showcasing the new FANUC Series 500i-A CNC, FANUC’s
“Ghost
Machine”
demo will display the cutting simulation of the FANUC Hero, a figure
comprised of all FANUC products – CNCs, robots and ROBODRILLs.
Each
side will show a different POV simulation of the cutting.
FANUC’s
Smart Digital Twin will also be on display, demonstrating how our
software is used to digitize and innovate the machining process.
Vertical Machining Centers
FANUC will unveil the latest addition to FANUC’s ROBODRILL vertical
machining center (VMC) lineup, the new α-D28LiB5ADV
Plus
Y500. A
series of demos will show how this new VMC offers more advantages to
any production machine shop by featuring a larger table, shorter
drilling and tapping cycles as well as an increased tool storage
capacity coupled with faster tool changes.
Connected Technologies
FANUC’s IoT offerings, ZDT and
MT-Linki,
allow both
robotics and
machine tool users the ability to use advanced analytics to drive
smarter, faster business decisions for industrial companies.
We’ll
be showing how these products connect all the FANUC equipment in our
own booth and the insights they provide.
As a part of its commitment to transform the world through automation, FANUC
recently announced the establishment of the $1
million FANUC Automation
Endowed Scholarship Fund in collaboration with the SME Education
Foundation.
As the largest automation scholarship in SME Education Foundation history,
this initiative will foster the next generation of skilled professionals in
advanced manufacturing and automation.
“We’re excited to return to the IMTS Smartforce Student Summit
this year and
continue our work to advance the education of future automation technicians
and engineers,” says Paul Aiello, Director of Education for FANUC
America.
“Our industry is facing critical labor challenges, but by helping to
fund
automation training and certification for students, we’re creating a
win-win
scenario for today’s students and employers.”
Learn more about FANUC at IMTS
2024.
See FANUC Experts
Session: Successful Automation Strategies: Fast, Wide Scale
Implementation for Small or Global Organizations
Panelist: Jerry Perez, Executive Director of Global
Accounts, FANUC
America
Date: Wednesday, Sept. 11, 11:00-11:55 AM
Location: W192-B
Learn more here.
* (According to FANUC’s research)
About FANUC America Corporation
FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan, and
provides industry-leading CNC systems, robotics and factory automation.
FANUC’s innovative technologies and proven expertise help manufacturers in
the Americas maximize productivity, reliability and profitability. FANUC
America is headquartered at 3900 W. Hamlin Road, Rochester Hills, MI 48309,
and has facilities throughout North and South America. For
more
information, please call: 888-FANUC-US (888-326-8287) or visit our
website:
https://www.fanucamerica.com. Also,
connect with us on YouTube, X,
Facebook,
LinkedIn and Instagram.
FANUC America Media Contact:
[email protected]