Interested in robots for assembly?

FANUC America offers its experienced team to help solve the most complex automation challenges for any size business.

Contact Us

Assembly Line Robots

Robotic assembly is likely one of the first images people have when they think of industrial robots. Automotive manufacturing – essentially the first industry to standardize on robotic automation – utilizes heavy-duty six axis robots to increase capacity and improve quality in their manufacturing processes.

Today, assembly line robots stretch far beyond automotive, as we see more and more opportunities for high-speed robotic assembly of small intricate parts. Assembly line robot processes provide the speed and precision manufacturers require without sacrificing quality and accuracy. The flexibility of assembly line robots allows manufacturers to optimize workflow, increase capacity, and easily produce a wider range of products because they can perform multiple value-added processes, eliminating the need for expensive fixed automation. Intelligent features like integrated 2D and 3D iRVision and Force sensing enhance the assembly process.

SR-3iA-circuit-board-assembly

FANUC SR-3iA Circuit Board Assembly

Get the most out of your robotic assembly processes.
Contact us today to speak with an assembly application expert.

Request A Quote

Assembly Line Robots - Industries primed for fast, small parts assembly processes

Robotic Assembly for Automotive Components: Pumps, motors and gear boxes

 

Electric Vehicle Cooling Tube Assembly

Courtesy of Wauseon

 

Multi-Axis Rotary Assembly Machine

Courtesy of RND Automation

 

Multi-Robot Engine Cover Robotic Assembly System

Courtesy of TranTek Automation

 

Six-Axis FANUC M-3iA Delta Robot Assembles a Blower Fan

Robotic consumer electronics assembly including computers and phones

 

FANUC M-1iA Robot - Key Fob Assembly

FANUC M-1iA Robot - Water Meter Assembly

 

FANUC M-1iA Robot - Electric Connector Assembly

Assembly Line Robots for Battery Cells

 

FANUC M-2iA/3AL Robot Assembles Car Battery Cells with Visual Line Tracking

 

FANUC SR-3iA SCARA Robot Battery Pack Assembly

Assembly Line Robots for Medical Devices

 

LR Mate 200iD Robot for Medical Tray Transfer System

Courtesy of JH Robotics

Robotic Medical Syringe Assembly System

Courtesy of Farason Corporation

Assembly Line Robots for Household Appliances & Kitting

 

Applicance Component and Automation Assembly

Courtesy of Mission Design

 

Robotic System Assembles, Tests & Packs Thermal Insulators

Courtesy of RND Automation & Engineering

 

Robotic Dental Bur Fixture Loading with FANUC SR-3iA SCARA Robot

Courtesy of REMTEC

 

Robotic Coin Set Assembly System Uses 13 FANUC Robots to Assemble Coin Sets

Courtesy of Farason Corporation

irvision-close-up

Intelligence Feature: FANUC’s Integrated iRVision

Robotic vision allows the robot to “see” and pick up a component from a conveyor or tray, reducing the need for extensive programming. In addition to part location, iRVision can assist with inspection, gauging, detection and error proofing. FANUC designs all of the hardware and software specifically for FANUC robots, providing customers solutions to meet their production needs.

Request A Quote

Assembly Line Robot Product Overview

FANUC offers a variety of highly reliable assembly robots that are dexterous, repeatable, compact and fast. From 5 to 6 axis articulated robots, to 3-6 axis delta robots to our SCARA SR Series and Collaborative Robots, we’ve got robots and the intelligent features needed to keep your production goals on track.

scara-robot-picking-pucks

SR Series SCARA Robots

Don’t let the lightweight and compact design fool you – its 3kg and 6kg payload and 360 degree work envelop gets the job done with speed, precision and accuracy. Click to view our SR Series SCARA Robots.

M3iA-solar assembly

Delta Series

Discover the unique, ultra-compact FANUC Delta Series and enter a new dimension in high-speed small parts handling. With 3, 4 or 6 axes, this series of high-speed assembly robots are ideal for a variety of applications requiring payloads of 1-12 kg and a work envelope from 280-1350 mm. Thanks to ultra-variable mounting positions they can be installed directly into the most compact machines. As versatile as the human hand, they make an ideal alternative to complicated and expensive hard automation. Click to view our small M-1iA Series, our medium M-2iA Series, and our larger M-3iA Series Delta Robots.

lr-mate-machine-load box-building-robot

Six-axis Robots

You can check the box for small to large assembly applications including using multiple robots coordinated to work together to assemble large components. In the small category, the LR Mate series is a popular favorite.

Available with different reaches and wrist speeds, this human-arm sized robot is your best compact solution for fast handling and processing parts up to 7 kg across a wide range of industries including food or metal. The versatile M-10iD series, M-20iB and M-20iD series offer payloads from 12-35kg with compact footprints and all direction installation.

Cr-7ia-L-assembling-circuit-boards

Collaborative Options

Robots can tackle complicated tasks too small or intricate for a person to handle with ease.  However, if your application requires a person to assist – our CR Series collaborative robots and our all-new CRX Series cobots will stop on contract or can be programmed to operate at a reduced speed when a co-worker is present and back to high speed when the person exits.

fanuc-force-sensor-lr-mate

Intelligence Feature: FANUC Force Sensor

Force sensing is often needed in part assembly operations for processes like insertion, drilling, tightening or screw driving, giving the robot controller feedback about how well parts are going together or how much force and torque is being applied. Together, these sensing technologies make a robot assembly line cost effective for even relatively short production runs.

Discover the Many Benefits of Using Robotic Automation for Assembly

Assembly process can be strenuous for employees –heavy lifting, repetitive motions can cause injuries and the repeatable nature of the task can lead to boredom and job dissatisfaction.  Robots can handle the workload quickly and accurately and can be easily redeployed when products change.

Request A Quote

Increased Throughput

  • High reliability, repeatability and uptime 
  • Labor savings and improved ergonomics
  • Reduces scrap costs

Flexible and Precise

  • High precision and consistent assembly with vision-guided robots
  • Quick changeover using tool changers and stored recipes
  • Fully programmable solutions and flexibility to adapt various part types
  • Process adjustments on-the-fly

Increased Quality

  • Minimizes handling damage and scrap
  • Improves product consistency and accuracy

100% vision inspection for tight quality control

Related Articles

  • Expert Advice

How to Use Custom HMI in Your FANUC Cobot