Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

FANUC R-1000 Series Robot - Medium Payload Robots

Fast, slim, reliable – capable of handling up to 130 kg and reaching up to 2.2 m, the R-1000 Series is ideal for handling applications involving medium payloads including welding, handling and palletizing. Available in 5, 6 or 7 axes, this robot series is ideal for material handling and robotic spot welding, while its slim design and small footprint help to save floor space.

Request A Quote

R-1000iA-palletizing-boxes

R-1000iA-120FB-spot-welding-car-body

High-speed Industrial Robot for Automotive

Maximum accuracy, very high operating speeds and outstanding reliability are what the automotive industry is looking for when it comes to spot welding. With the R-1000iA Series, FANUC has purpose-built an industrial robot perfectly suited to the needs of high-density, compact spot welding applications. IP67 protection and wrist motors at the rear of J3 keep sensitive parts away from hot, wet or dirty environments.

FANUC R-1000 Series Robot Highlights

R-1000iA-fixturing-exhaust-manifold

Built for speed and space savings

Every component in the R-1000iA Series has been purpose built to deliver maximum speed and reliability. A small footprint and space-saving design allows closer positioning between adjacent robots in compact cells.

R-1000ia-80H-bag-palletizing

High speed palletizing

With its 5-axis arm and large grippers, the R-1000iA delivers accurate high-speed palletizing.

R-1000iA-120F7B-spot-welding-solution-arm-dressout

The spot welding specialist

Exhibiting unrivalled system uptimes and maximum performance, the R-1000iA is a welding specialist that is ideally suited to multi-robot cells. It delivers top productivity and provides the core to the fastest spot welding cells on the market.