Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

DR Series Food Handling Delta Robot

FANUC's DR series of delta robots are specifically designed to maximize speed and versatility in picking and packing applications, especially in food handling and washdown environments Based on the classic parallel-link design, the DR Series provides increased payload, inertia, and the longest reach of any FANUC delta robot (1600mm). But the details really make it shine: New design features make it easier than ever to program, clean and sanitize, while meeting even the most strict food safety regulations.

Request A Quote

FANUC-DR-3iB-food-picking-delta-robot

FANUC DR Series

More reach and payload for more applications

The DR-3iB/6 STAINLESS is FANUC’s first stainless steel food-grade delta robot for picking and packing primary food products. Rated IP69K, the robot meets USDA and FDA food safety standards, and sets a new benchmark for robotic food handling in terms of payload, speed, reach and sanitation.

  • IP69K rated
  • Mirror-like surface finish ensures easy cleaning
  • Resistant to chemicals and high pressure / temperatures required in strict wash-down environments
  • Food safety design with NSF H1 food grade lubricant

Request A Quote    

DR3iB-6 STAINLESS 

FANUC DR Series Robot Highlights

fanuc-dr-3ib-hot-dogs

More reach and payload for more applications

The DR series is FANUC's largest-envelope and highest-payload delta robot.  The DR-3iB/6 STAINLESS has a 1200mm horizontal reach (450mm vertical) and 6kg payload, and the DR-3iB/8L robot has a 1600 mm horizontal reach (500 mm vertical), and 8 kg payload.  This allows for handling longer reach applications such as working on very wide conveyors and case-packing into tall boxes or cartons, all while maintaining repeatability of +/- 0.03mm. With higher payload and increased wrist inertia (0.2kgm²), the DR series can handle even heavier products at higher conveyor speeds.

fanuc-dr-3ib-brake-release

Brake release feature

A new feature for FANUC delta robots, an added brake release switch allows DR users to conveniently move the robot without the need for a teach pendant.

fanuc-dr-3ib-hollow-wrist

Easy to integrate

The DR series now includes features that make it easier than ever to integrate cables and dress-out. Mounting provisions make it easy to cleanly route cables and vacuum hoses along the link arms, and a large 20 mm hollow wrist allows for easy wiring and piping to the wrist and EOAT. These features enable better cable control and help extend cable life.

fanuc-irpicktool

iRPickTool for multi-robot lines

Integrated iRVision with FANUC's conveyor tracking iRPickTool software make it easy for multiple high-speed robots to work together efficiently on a production line.