Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

Amplify Speed and Precision with FANUC SCARA Robots

Looking for a way to level up the speed, precision and repeatability in manufacturing processes that require a 3kg-20kg payload? Our SCARA line of robots have been used in manufacturing applications in everything from automotive, medical device, assembly and pick and place or packaging.

Request A Quote

FANUC SCARA Robot Series

When is a SCARA robot your right choice?

SR-3iA/U Circular Tracking

Speed meets precision

Offering the next level in speed and precision, FANUC SCARA robots are ideally suited to robotic assembly, robotic pick and place, inspection and robotic packaging applications. Depending on your needs, FANUC SCARA robots are available with either 3kg or 6kg, 12kg and 20kg payload capacities, and include two new environmental options. All models operate in a 360° envelope and, by virtue of their pedestal-mount design, occupy a small space-saving footprint. Integrated services prevent the risk of snagging.

Given their speed and repeatability, FANUC SCARA robots provide a great way of increasing productivity on pick-and-place or assembly operations. Find out here when a SCARA robot enhances the efficiency of your application.

The SCARA’s structure consists of two arms joined at the base and the intersection of arms one and two. Two independent motors use inverse kinematics and interpolation at joints J1 and J2 to control the SCARA’s X-Y motion. The final X-Y location at the end of arm two is a factor of the J1 angle, J2 angle, length of arm one and length of arm two.

Why choose FANUC’s SCARA?

Given their speed and repeatability, FANUC SCARA robots provide a great way of increasing productivity on robotic pick and place or robotic assembly operations. Find out here when a SCARA robot enhances the efficiency of your application.

Why choose FANUC’s SCARA?

Photo Courtesy of QSI Automation

Spacing Icon Space-Saving Design

To make the most of your floor space, FANUC SCARA robots occupy an ultra-compact footprint and are designed to minimize interference with peripheral devices.

Error Icon Easy Error Recovery

Equipped with a brake release switch on its arm, FANUC SCARA robots ensure easy error recovery.

360 Icon 360° Work Envelope

Benefiting from the flexibility of a 360 degrees work envelope, FANUC SCARA robots are available with reach options between 400 - 1100 mm.

Commonly Asked Questions about SCARA Robots

  • Where is the SCARA robot used?

    They are used in automotive, electronic assembly, medical, packaging and lots of other industries.

  • What can you do with a SCARA robot?

    SCARA robot are used in high speed automated assembly processes requiring high repeatability.

  • What is a SCARA used for?

    SCARA robot are used in high speed automated assembly processes requiring high repeatability.

  • What sensors does a SCARA robot have?

    Vision and various sensors can be attached to be robot to perform assembly tasks.

  • How is a SCARA taught to perform a task?

    A programmer will need to write a program that the SCARA robot understands to perform the task. Points can be taught either by teach by hand or touching points.