Many job shops often need help justifying the move to
5-axis. A
single 5-axis machine with the latest FANUC CNC
technology can
typically do the same work with significantly shorter
manufacturing times than multiple 3 axis machines. The
freedom
of motion allows entire parts to be cut without manually
re-fixturing the part resulting in significant reduction
in
overall part manufacturing time. The freedom of motion
also
allows greater part complexity, making it possible to
bid on
higher profit work. Due to shorter tools and better tool
orientations for the required cut, higher feed rates are
often
possible further reducing cycle times and part quality.
Overall
accuracy is improved as well due to the advanced
algorithms and
the reduced likelihood of manual error. FANUC has the
advanced
CNC functionality, expertise, and tools to help you
start taking
advantage of this more efficient machining process.