Robotic Vision
FANUC iRVision is
the
ultimate solution for robotic guidance and inspection. Our suite
of
vision systems offers a wide range of capabilities from 3D
orientation to color detection. All FANUC vision hardware is
fully
integrated for fast and easy setup and operation.
Watch Video
Force Control
FANUC
Force Sensors allow our robots the ability to sense
applied
force in multiple directions. Force sensitive tasks such as
assembly, fitting and weighing applications as well as deburring
and
polishing can be automated with the highly sensitive force
control
achievable through this fully integrated intelligent option.
Watch Video
Learn
more
Collaborative
FANUC's Collaborative
robot technology means people and robots no longer need
to
be separated by safety barriers. Our collaborative line-up
offers a
wide range of reach, payload and easy to use features to suit
any
operation, without the need for expensive barriers.
Watch Video
Virtual Programming
FANUC ROBOGUIDE is
an outstanding offline programming and simulation software.
Using
FANUC Virtual Robot Controller Technology, realistic programs
identical to those used in production can be created quickly and
easily. Ideally suited to preparing programs in advance,
ROBOGUIDE
increases your productivity without the need to stop production.
Watch Video
Zero Down Time
FANUC's Zero Down
Time
application (ZDT) is designed to eliminate down time and
enhance overall robot performance. While FANUC robots are highly
reliable, manufacturers still need a solution to maximize
uptime.
Watch Video
Line Tracking
Visual line tracking technology provides
multiple robots with human-like eye-hand coordination skills,
enabling them to measure, sort and pick loose parts on a moving
conveyor using an integrated vision system. Line tracking is
ideal
for picking
and packing operations.
Watch Video
Motion Options
FANUC offers a wide range of motion
options to enhance control and efficiency of complex automation
systems. From simple one and two-axis positioners to servo
controlled grippers, to servo weld guns, to systems requiring
multiple FANUC servo motors, our controllers have the capability
you
need. FANUC has many motion options to increase your output and
protect your equipment.
Positioner Video
Servo Gripper Video
Integrated Machining
Robot and CNC Integration is a complete package that simplifies
the connection
of a FANUC robot to a ROBODRILL, including setup, programming,
and
operation. Robot and CNC Integration makes it simple to automate
a machine tending
process by implementing a variety of standard components and
options.
Watch Video
Harsh Environments
Featuring motor covers, waterproof
connectors, cable covers, coatings and stainless steel bolts and
washers in exposed areas, the FANUC SDLP (Severe Dust and Liquid
Protection
) package improves your robots' resistance to harsh, dusty or
wash
environments. The package also features IP56 protection on the
main
body and IP67 protection on the J3 arm and wrist unit.
Watch Video