Interested in a FANUC Collaborative Robot?

FANUC America offers its experienced team of Collaborative Robot experts to help solve the most complex automation challenges for any size business.

Contact Us

Where There's Industrial Cobots, There's FANUC

When you need an industrial cobot, look no further than FANUC. As the world’s leading cobot manufacturer, we offer a variety of high-precision cobot models able to handle products that weigh up to 50 kg. Whether you’re experienced with traditional industrial robots, or have yet to work with a robot arm, we have a cobot solution to work in your production environment.

 

FANUC now has 11 cobot model variations to choose from, with payload capabilities ranging from 4-50 kg and reaches ranging from 550-1889 mm. While most traditional industrial robots require safety guarding, FANUC cobots can work in virtually any production environment without fencing or other safety equipment.

After 50 years in the robotics business, we understand today’s production environments, from small batch/high-mix runs to large batch/low-mix runs. So, when the time is right to consider a collaborative robot application, you can rely on FANUC to help you understand the most efficient and cost-effective solution.

Request A Quote      Download Brochure

Athena Achieves Lights-Out Production with FANUC CRX Cobot

The automated system features a FANUC CRX collaborative robot that has enabled Athena to easily scale production from one to multiple printers, all running at the same time – all night long. The results have been outstanding! Part production has nearly doubled, and they've seen a 40% increase in machine utilization.

Get MORE from Your Cobots FANUC Collaborative CR Series Highlights

cr-15-with-operator-facing-left

MORE Freedom - Safe Collaboration

Barriers to collaboration are a thing of the past, since FANUC’s CR Series Collaborative Robots safely work side-by-side with people without the need for safety fences. FANUC cobots immediately stop after coming into contact with a person or fixed object thanks to proven safe contact stop sensor technology. What's MORE, FANUC cobots allow for customizable speed and safety settings, allowing you the freedom to do MORE with shared workspaces.

CR-7iA/L Hand Guidance

MORE Control - Easy Programming and Handling

FANUC cobots provide users with MORE control: Either break away from traditional programming with FANUC Hand Guidance feature that allows you to teach your collaborative robot by leading it through paths and/or use it to lift heavy objects manually. Or program with new iHMI guides that provide step-by-step guidance for setting up a CR Series cobot and creating programs, along with other wizards/tutorials to help new users.

CR-7iA loading a FANUC ROBODRILL

MORE Reliability - Proven technology and repeatability

Despite its green exterior, FANUC’s collaborative robots operate like any other traditional, yellow FANUC robot: Able to provide MORE reliability and repeat the same movement multiple times at the exact same dexterity. This proven technology and reliability opens a world of possibilities to automate entire assembly operations in any industry such as automotive, packaging, distribution, metalworking and much more.

cobot-with-irvision

MORE Possibility - Compatible with FANUC intelligent features

As with all FANUC robots, FANUC's Collaborative series can be equipped with any of FANUC's intelligence features - Made by FANUC, developed specifically for FANUC robots, to give you MORE possibility for automating with cobots. Intelligence-ready features include FANUC iRVision, 3D vision with FANUC 3D Area Sensor, FANUC Force Sensors, and much MORE.

Discover the wide range of collaborative opportunities

 

CRX Welding Applications - Collaborative Robots

 

Collaborative Machine Tending with an Autonomous Mobile Robot

 

FAB-PAK Cobot

Courtesy of Lincoln Electric

 

GPU Integration for AI Servers

Courtesy of Bright Machines

 

Machining and assembly

Courtesy of Motion Controls Robotics Inc.

FANUC’s collaborative robots are used to lift and position heavy components on machining and assembly lines, preventing the risk of repetitive strain injuries among assembly line workers. The repeatability offered by FANUC’s industrial cobots helps customers maximize quality and reduce costs.

 

Picking, packing and palletizing

Courtesy of Mpac Langen

On packaging and palletizing lines, FANUC Collaborative Robots can be used to carry out dull, repetitive, dirty and dangerous handling tasks, freeing up staff to perform more complex and diversified jobs requiring human skills.