Interested in a FANUC Robot?

Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.

Contact Us

FANUC Toploader Series Robots

FANUC’s series of toploaders are overhead, rail-mounted robots offering six-axis articulation, a modular construction and are electric servo-driven. With a wide selection of rail lengths, a payload range of 20 to 200 kg, and reach of 1.6 to 2.2 meters, the toploader series is ideal for a variety of industries and applications. FANUC offers the most versatile line of toploader robots in this class.

A combination of benefits makes the Toploader Series the perfect solution for machine tool load/unload and injection molding machine extraction, and fixture load/unload. Compared to traditional linear gantry robots, FANUC toploaders reduce floor space and ceiling height requirements. Their flexibility and dexterity makes it possible to perform value-added post-processing operations such as degating, deflashing, labeling, quality assurance, packaging and palletizing.

Have questions about one of our toploader robots, or want to request a quote? Talk to a FANUC Automation Expert, today!

fanuc-toploader-robot

A FANUC M-710iC/70T loads a machine tool

M-20iA-20T-toploader-robot

The FANUC M-20iA/20T toploader robot with 20kg payload

Come in from above.

Top mounting your FANUC robots can save floor space and maximize access to your machines and workpiece fixturing options. With multiple mounting options, mounting FANUC toploader robots on a rail increases the ability to service multiple vertical and horizontal machines.

Toploader Series Highlights

Machining-System-M-710iC-robots

Flexible cell design

Two toploader robots can be mounted for increased flexibility in cell design. Our toploader robots also have the capability to perform post-processing tasks.

m20ia-20t-top-view-base-banner 

Top speed & motion performance

High speed axes, accurate and robust purpose-build reducers and motors provide FANUC's toploader robots with excellent performance and unparalleled reliability and repeatability.

fanuc-r-2000ib-200t-toploader-robot

Service multiple machines

Mounting one FANUC toploader robot on a rail opens up an opportunity for the robot to service multiple vertical and/or horizontal machines to help reduce your investment costs.