Contact us to receive more information on any robot series, or to request a price quote. We'll be happy to answer any questions you may have, simply click below to get started.
The FANUC M-2iA Series has been designed to meet multiple space requirements and cover a range of high-speed conveyor and ultra-fast picking, packing and handling operations. M-2iA Robots are available with 3, 4 or 6 axes, have a payload capacity of up to 6 kg and a maximum reach of 1.13 m.
Request A Quote
Learn more about the R-30iB Controller
Benefit from improved productivity thanks to the M-2iA's high-speed servo motors that deliver fast acceleration and short cycle times. Optional high inertia mode increases the wrist inertia, enabling the use of a bigger gripper for picking multiple products or heavier single products.
Thanks to exceptionally smooth easy-to-clean surfaces, food-grade lubrication, and white epoxy coating, the FANUC M-2iA is highly acceptable for the primary and secondary food industries.
The M-2iA series comes standard with IP69K protection. Due to its fully enclosed body and no spring design, this makes the M-2iA ideal for environments with strict hygienic standards.
Integrated iRVision with FANUC's conveyor tracking iRPickTool software make it easy for multiple high-speed robots to work together efficiently on a production line.